Energizing Innovation.

 
 

Miniature & Specialty Motors

 

3

Stepper (featured product)

  • Frame sizes as small as 10 mm (0.394 in.)
  • Speeds up to 10,000 rpm
  • Torque range of 1.2 mNm (0.17 oz. in.) to 1321 mNm (187 oz. in.)
  • Broad product offering and customization capabilities

Stepper – DMM (featured product)

Details

Characteristics

Advantages

Thin multipolar rare earth disc magnet

Very low rotor inertia

Very high acceleration

Very short iron circuit made of SiFe laminations
Coils placed near to the airgap.

Low iron losses
More torque at high step rates

High start/stop frequencies
High speeds

Independent magnetic circuit

No coupling between phases

High power/volume ratio

Simple magnetic circuit

Sinusoidal torque function, low detent torque

Superior angular resolution in microstep mode

Optimally designed magnetic circuit

Torque constant is linear up to 2
to 3 times nominal current

High peak torques

High energy magnet

High power to weight ratio

For motors in mobile applications

 

4

Stepper – Can Stack (featured product)


Details

Characteristics

Advantages

Radially magnetized permanent magnet rotor

Windings can be designed for optimum performance

Low cost construction

Bobbin wound coil design

Long life lubrication

Ease of use in application

Sintered bronze bearing design - Ball bearings optional

Simple mechanical construction with proven

Simple open loop positioning

Step angle variation - 3.6 degree to 20 degree

design characteristics

Customization to meet application demands

Simple motor construction

Unipolar or Bipolar windings

Advantages

Your Shopping Cart

  Your Shopping Cart Is Empty