The 35GLT Lose the weight. Gain the torque.
Main market applications:
|
 |
Handtools
·Food Processing
·Nail Guns
Aerospace & Defense
·Seat Actuation
·Missile Fin Actuation
Security & Access
·Door Automation
·Camera tilt and focus
|
Medical
·Hospital Beds
·Lab Automation
·Motorized Wheel Chairs
Sports & Entertainment
·Golf caddys
|
| |
 |
|
|
|
·Available in 5 winding types from 24V to 90V
·Customizable with optical and MR encoders for speed and position feedback
·Customizable with gearbox for speed reduction
|
Continuous Torque: Max continuous torque of 150 mNm
Compact: 360 grams
Low rotor inertia @ high power: 56 gcm2 for 48V winding @ 150 W of output power
|
 |
|
|
FEATURES |
ADVANTAGES |
|
High continuous torque in a compact frame size |
Allows for more compact system which leads to materials and space savings, and most importantly, reduced operator fatigue. |
| Low rotor inertia |
Enables faster acceleration in start stop applications |
|
|