Energizing Innovation.

 
 

Miniature & Specialty Motors

2

Brushed DC (featured product)

  • Frame sizes from 8 mm (0.31 in.) to35mm (1.38 in.)
  • Speeds up to 12,000 rpm
  • Torque range of 0.64 mNm (0.09 oz. in.) to 115 mNm (16.3 oz. in.)
  • Low power consumption ratings

Details

Characteristics

Advantages

Ironless rotor

Low moment of inertia

High acceleration. Ideal for incremental motion; Linear

No hysteresis and eddy current losses

speed-torque function. Insensitive to shocks.

No magnetic saturation

High efficiency, low losses from friction only. Ideal for

Central stator magnet

High power per size and per weight

battery operation.

Small sized bearings

Low viscous damping

High peak torques without the risk of demagnetization

Precious metal commutation system

Low friction, little electrical noise

Ideal for portable or small equipment or requiring

Copper-graphite commutation

High current densities may be commutated

small dimensions

Rated rotor temperature up to 155°C

High peak speeds, very low speed dependent losses, low

Very compact commutation system

starting voltage

High torque to inertia ratio

Low losses and wear, low electromagnetic interference

Your Shopping Cart

  Your Shopping Cart Is Empty