Energizing Innovation.

 
 

Miniature & Specialty Motors

 

5

DLA (featured product)

  • Frame sizes range from 20 mm (0.787 in.) to 57 mm (2.281 in.)
  • Linear travel per step: 0.0127 mm (0.0005 in.) to 0.1016 mm (0.0040 in.)
  • Output force up to 111.2 N (25 lbf.)
  • Eliminates coupling necessary to translate rotary to linear motion

 

Details

Characteristics

Advantages

Can stack design with threaded rotor

Windings can be designed for optimum performance

Low cost construction

Stub acme thread design

Long life lubrication

Ease of use in application

Radially magnetized permanent magnet rotor

Simple mechanical construction with proven

Fast, powerful and precise positioning

Bobbin wound coil design

design characteristics

External components reduced in application

Precision radial ball bearing design

Various Linear step resolutions - .0005 to .0040 inch

Customization to meet application demands

Simple motor construction

High force to size ratio

 

Your Shopping Cart

  Your Shopping Cart Is Empty