Key Features and benefits
  • Precise - Well suited for microstepping
  • Fast - Enables quick acceleration and accurate positioning
  • Unique - Low detent torque and highly customizable
  • Adaptable - Higher steps per revolution than similar diameter steppers
DiameterLengthHolding Torque *Step Angle ± 10%*WeightSpec DocCAD Image
mmmmoz-in / mNmdegreeslbs / g
1016.40.26 / 1.8515.02 / 9
16191.0 / 715.05 / 23
16190.864 / 6.19.05 / 23
3217.42.0 / 146.09 / 40
3926.48.5 / 603.6.22 / 100
5223.117 / 1203.6.40 / 180
5232.625 / 1753.6.55 / 250
5232.629 / 2053.6.55 / 250