Surgical Motor Solutions
Our Surgical Motor Solutions are custom engineered to your needs, providing high speeds and high torque while maintaining efficiency for increased hand tool power and shorter surgery cases
Learn moreUltra EC Brushless DC Motors
The three famililies of Ultra EC Brushless DC Motors not only meet a high range of requirements, but include our patented U coil for excellent performance, minimal iron losses and maximum efficiency
Learn moreAthlonix DC Motors
Althlonix DC Motors utilize an energy efficient coreless motor design to provide high power density with the proper balance to meet all your performance requirements
Learn moreBrushless DC Motors
A Brushless DC Motor offers a great combination of durability, efficiency, torque and speed in a compact package suitable for your application
Learn moreBrush DC Motors
Brush DC Motors are small but with high power density to provide the advantages of low friction, low starting voltages, minimal iron losses and superb speed-to-torque performance
Learn moreDisc Magnet Motors
Disc Magnet Motors are advanced micro stepper motors which supply exceptional dynamic motor performance, finer step resolutions and higher acceleration unparalleled by any other stepper motor on today's market
Learn moreCan Stack Motors
Our Can Stack Motors are long life, high performance stepper motors with open loop control solutions, converting electrical pulses into mechanical movements using the simplest techniques making them suitable for many applications
Learn moreLinear Stepper Motor
Linear stepper actuators create translational motion, coupling directly to the load to achieve incremental linear displacement without position feedback while delivering high linear force in a small design
Learn moreRelated Products
Portescap provides a variety of gearheads, encoders, and drives usable with a wide range of motors to optimize your motor performance
Learn more
SHARE