|
|
| Highlights | Application | Athlonix Motors
- High Power Density
- High Continuous Torque
- Low Self Heating
- Optimized Coil Design
|
- Luxury Goods - Watch Winders
- Security & Access Controls - Door Locks & Monitoring Systems
- SEM - Wafer Handling, Pick & Place, Feeder Valves
- Medical - Infusion & Diaphram Pumps
|
|
|
|
Mechanical Diagram
|
|
| |
|
Electrical Specification
|
|
WINDING TYPE |
| PARAMETERS | AttributeSuffix | 12G88-215E | 2G88-210E |
|---|
| Frame Size | mm | 12 | 12 | | Power | W | 2.5 | 2.5 | | Voltage | Vdc | 4.5 | 4.5 | | No Load Speed | RPM | 8670 | 9870 | | Max Cont. Torque | mNm (Oz-in) | 3.68 (0.52) | 3.1 (0.43) | | Motor Regulation | 103/Nms | 133 | 166 | | Rotor Inertia | Kgm(2) 10(-7) | 0.29 | 0.28 | | Length | mm | 28.2 | 28.2 |
|
| |
|
This product can be used with
|
|
Gearheads |
Others |
|
|
|
| |
|
Customization On Call
|
- Shaft Length
- Special Coil
- Cable 7 Connector
- Special Lubricant
- EMi Filter in Motor End Cap
|
| |
Literature
|
|
|
| |
|
Specification Documents
|
|
|