|
|
| Highlights | Application |
- High Power Density
- High Continuous Torque
- Low Self Heating
- Optimized Coil Design
|
- Luxury Goods - Watch Winders
- Security & Access Controls -Door Locks & Monitoring Systems
- SEM - Wafer Handling, Pick & Place, Feeder Valves
- Medical - Infusion & Diaphram Pumps
|
|
|
|
Mechanical Diagram
|
|
| |
|
Electrical Specification
|
|
WINDING TYPE |
| PARAMETERS | AttributeSuffix | 22N78-208E | 22N78-215E | 22N78-216E | 22N78-311P | 22N78-313P | 22N78-319P | 22N78-324P |
|---|
| Frame Size | mm | 22 | 22 | 22 | 22 | 22 | 22 | 22 | | Power | W | 9 | 9 | 9 | 9 | 9 | 9 | 9 | | Voltage | Vdc | 48 | 24 | 18 | 12 | 9 | 6 | 3 | | No Load Speed | RPM | 6400 | 9100 | 8200 | 7300 | 6800 | 8700 | 6400 | | Max Cont. Torque | mNm (Oz-in) | 12.9 (1.83) | 14.5 (2.05) | 13.8 (1.95) | 14.8 (2.1) | 14.6 (2.07) | 15.7 (2.22) | 16.5 (2.33) | | Motor Regulation | 103/Nms | 21 | 17 | 18 | 16 | 16 | 14 | 13 | | Rotor Inertia | Kgm(2) 10(-7) | 3.32 | 4.5 | 4.74 | 4.2 | 4.39 | 4.9 | 5.45 | | Length | mm | 32 | 32 | 32 | 32 | 32 | 32 | 32 |
|
| |
|
This product can be used with
|
|
Gearheads |
Others |
|
|
|
| |
|
Customization On Call
|
- Shaft Length
- Special Coil
- Cable & Connector
- Special Lubricant
- EMI Filter in Motor End Cap
|
| |
Literature
|
|
|
| |
|
Specification Documents
|
|
|