|
|
| Highlights | Application |
- Slotted
- 4 Poles
- Autoclavable Option
|
- Medical Devices - Surgical Drill
- Medical Devices - Surgical Saw
- Medical Deviecs - Surgical Screwdriver
- Medical Devices - Dental Drills
- A&D - Valve Drive
- A&D - Actuators
- EA & SEMI - Pick & Place
- Factory Automation - Lens Crafting Machine
- Factory Automation - Pick & Place Robots
- Factory Automation - Pick & Place Machine
|
|
|
|
Mechanical Diagram
|
|
| |
|
Electrical Specification
|
|
WINDING TYPE |
| PARAMETERS | AttributeSuffix | B0504 -050A-R00 | B0504-050B-R00 |
|---|
| Voltage | Vdc | 50 | 50 | | Diameter | mm | 12.687 | 12.687 | | No Load Speed | RPM | 68871 | 35461 | | Max Cont. Torque | mNm (Oz-in) | 3.14 (0.445) | 3.14 (0.445) | | Commutation | | Electronic | Electronic | | Weight | g | 24 | 24 |
|
| |
|
This product can be used with
|
|
Gearheads |
Others |
|
|
|
| |
|
Customization On Call
|
- Autoclavable Option
- Single/Double Shaft
- Special Shaft (holes, flat...)
- Custom Bearings
- Custom Mounting Holes
- Special Lead-Wire
- Special Connector
|
| |
Literature
|
|
|
| |
|
Specification Documents
|
|
|