Key Features and benefits

From medical to aerospace or security and access, Portescap's brush dc motors feature high efficiency and high power density with lower inertia. Ideal for portable and small devices, brushed dc mini motors help you reduce the size, weight and heat of your applications, resulting in greater comfort and convenience.

  • Brush DC-Ironless rotor
  • High acceleration
  • Self-supporting coreless coil
Frame SizePowerVoltageNo Load SpeedMax Cont. TorqueSpec DocCAD Image
mmWVdcRPMmNm (Oz-in)
80.7398000.7 (0.099)
80.5270000.64.(0.09)
122.54.586703.68 (0.52)
132.524141003.18 (0.45)
160.851.5153000.98 (0.14)
1653281004.8 (0.68)
162.37.597002.9 (0.41)
1641.593006 (0.84)
173.2270003.9 (0.55)
172.46102002.6 (0.37)
223.81836006.6 (0.93)
22924910014.5 (2.05)
222.52479004.1 (0.58)
2262485007.7 (1.1)
224.52463008.13 (1.15)
231824910022 (3.1)
234.21275008.2 (1.16)
23211590009 (1.27)
236.512480017.2 (2.4)
252735780030 (4.2)
254036830041 (5.8)
265.724670013.3 (1.88)
281524600033.6 (4.8)
283728690037 (5.2)
281112530019.9 (2.82)
282118790022.8 (3.23)
308335860093 (13.2)
35150487500129.9 (18.39)
355224437058.3 (7.3)
3510228690097 (13.7)