Key Features and benefits

Portescap offers two types of brushless motors – slotted and slotless. Slotless bldc motors use a self-supporting cylindrical ironless coil made in the same winding technique as our ironless dc motors. Slotless brushless micro motors offer long life, excellent speed and position control and smooth rotation.

  • Low noise
  • Increased battery life and motor lifetime
  • High power/weight ratio
  • High acceleration
  • Sensored or Sensorless
VoltageDiameterNo Load SpeedMax Cont. TorqueCommutationSpec DocCAD Image
VdcmmRPMmNm (Oz-in)
1013182001.7 (0.2)Electronic
12162160011.3 (1.6)Electronic
121681504.9 (0.78)Electronic
121687402.8 (0.39)2-wire
51859001.20 (0.17)Electronic
24222430026.4 (3.74)Electronic
24222830017.9 (2.53)Electronic
24221240010.1 (1.43)Electronic
122266005.2 (0.73)2-wire
1226148005.4 (0.76)Electronic
152647004 (0.56)Electronic
1232128009.4 (1.33)Electronic