Key Features and benefits

Portescap offers two types of brushless motors – slotted and slotless. Brushless DC Slotted Mini Motors use a stator that consists of stacked steel lamination with winding placed in the slots that are axially cut along the inner periphery. BLDC Slotted mini motors provide high torque density and heat dissipation, along with high acceleration.

  • Autoclavability
  • High efficiency
  • Ability to withstand harsh environments
  • Customizations available
  • Increased motor lifetime
VoltageDiameterNo Load SpeedMax Cont. TorqueCommutationSpec DocCAD Image
VdcmmRPMmNm (Oz-in)
5012.687688713.14 (0.445)Electronic
5012.687355876.60 (0.934)Electronic
5012.687702618.98 (1.27)Electronic
2416.55839418.71 (2.65)Electronic
2416.52941226.83 (3.8)Electronic
5022.1625263221.3 (3.01)Electronic
5022.1625015030 (4.25)Electronic
5022.1625246637.8 (5.35)Electronic
5027.944761942.5 (6.02)Electronic
5027.944672973.3 (10.4)Electronic
5027.944854473.3 (10.4)Electronic
15038.13856061.8 (8.75)Electronic
15038.118360174.6 (24.7)Electronic
15038.138560275.7 (39)Electronic
1256.42650113.7 (16.1)Electronic
1256.45650142.6 (20.1)Electronic