Gearheads
Key Features and benefits

Portescap manufacturers some of the higher performance dc gearmotors in the industry. With a range of planetary and spur gearheads, Portescap can offer an entire drive train based on its dc gearmotor solutions. Gearing adapts the motor to the load, be it for speed, torque or inertia. DC gearmotors will provide greater efficiency and will be an economic solution. Gears can be assembled with metal or plastic gears based on an application need. *High speed planetary gearheads can also be manufactured upon request for brushless dc solutions with iron core windings.

  • Spur dc gearmotors- Good efficiency, low friction torque
  • Planetary dc gearmotors- compact, can transmit high torque
DiameterLengthGear Ratio AvailableNominal TorqueEfficiency (ratio dependent)Spec DocCAD Image
mmmmNm%
1610.5 - 235 - 21870.120.81 - 0.48
1626.7 - 36.722.5 - 3280.50.20.72 - 0.48
2415 - 215 - 20480.170.85 0.65
2728.56.2 - 29700.40.65 - 0.4
3823.6 - 33.66 - 90020.8 - 0.55 
4040 - 505 - 40530.8 - 0.55
2222.6 - 50.23.67 - 903.81.50.8 - 0.5
1023.8 to 33.87.07 to 17700.0120.8 to 0.5
9 X 1521.2 to 34.13.67 to 24300.030.9 to 0.55
15 X 921.2 to 34.13.67 to 24300.030.9 to 0.55
812.851:160.0575
812.851:160.0575
109 - 26.54 - 40960.10.9 - 0.5
1314.5 - 26.85.5 - 9150.250.85 - 0.55
1616 - 28.35.5 - 9150.30.85 - 0.55
2225 - 405.75 - 10900.60.8 - 0.5
3232 - 505.75 - 10904.50.8 - 0.55
4038.3 - 63.83.56 - 753100.85 - 0.5
26.216.55.5 - 30000.60.8 - 0.55
26.217.34.25 - 16201.20.8 - 0.45
27.9400.8-1.24-492.675-95 
38.11.4-2.14-499.575-95 
12.71311-155-250.2975-92 
22.1620.7-1.04-491.175-95