Key Features and benefits
  • Ease of use in application
  • Fast, powerful and precise positioning
  • External components reduced in application
  • Customization available
  • Motors driven from same source maintain synchronism
  • Excellent open loop control - No encoders necessary
DiameterLength - maxWeightMaximum TravelMaximum Force - 1Spec DocCAD Image
mmmmlbs / gin / mmoz / N
2061.2.055 / 250.59 / 15110 / 30.6
2080.01.055 / 251.97 / 50110 / 30.6
2655.32.075 / 34.52 / 13.2120 / 33.4
2680.01.075 / 341.89 / 48120 / 33.4
2655.32.075 / 34.52 / 13.2128 / 35.6
2680.01.075 / 341.89 / 48128 / 35.6
3578.15.1875 / 85.2.705 / 17.9103.9 / 28.9
35124.51.1875 / 85.22.5 / 63.5103.9 / 28.9
4294.89.344 / 156.95 / 24.1370 / 102.9
42142.75.344 / 1562.4 / 61370 / 102.9
57142.751 / 4543 / 76.2448 / 124.6