Contact Us
|
Request Information
|
Distributor Look-up
English
Japanese
Deutsch
French
汉语
Follow us
Thank you for your interest in Portescap.
Currently Portescap’s online e-store is only for North America customers. However our European customers may purchase samples through our European distributor, Delta Line. Please visit
speedy-line.com
to order samples.
Gearheads
>>
R10
Highlights
Application
Planetary Gearhead
Rated Torque 0.1 Nm
Reduction Ratio of 4:1 to 4096:1
Luxury Goods - Watch Winders
Security & Access Controls - Door Locks & Monitoring Systems
SEM - Wafer Handling, Pick & Place, Feeder Valves
Medical - Infusion and Diaphram Pumps
Mechanical Diagram
Electrical Specification
WINDING TYPE
PARAMETERS
AttributeSuffix
R10
Diameter
mm
10
Length
mm
9 - 26.5
Gear Ratio Available
4 - 4096
Nominal Torque
Nm
0.1
Efficiency (ratio dependent)
%
0.9 - 0.5
This product can be used with
Gearheads
Others
No Gearheads Found
08GS61
08G61
P010
Customization On Call
Shaft Length
Special Lubricant
Literature
R10.dxf
Specification Documents
R10 Gearhead 234 v6.09.pdf
R10-planetary-gearhead-CN.pdf
DC Motors |
DC Electric Motors |
Brushless Motor |
Brushless DC Motor |
Small Electric Motors |
DC Gearmotors |
Medical Device Motor |
Sterilizable Motor |
Permanent Magnet DC Motor |
Stepping Motor |
Stepper Motor |
Linear Actuator |
Privacy Statement |
Site Disclaimer |
Sitemap
©
Copyright 2009-2011 Portescap. All rights reserved.