Portescap Logo
Follow us Face book You tubee Linked in View MotionMan's profile on slideshare

portescap Top Nav
blue tag
Skip Navigation Links
Markets & Applications
Brush DC
Brushless Slotless DC
Brushless Slotted DC
Stepper Can Stack
Stepper Disc Magnet
Stepper Linear Actuator
Stepper Hybrid
Gearheads & Encoders
Drives & Electronics
left blue
space
Whats New

Portescap Image
 Highlights  Application
  • Reduction Gearhead with Spur Gears
  • Rated Torque 1.2 Nm
  • Reduction Ration of 4.25:1 to 1620:1

  • Security & Access Controls - Door Locks & Monitoring Systems
  • SEM - Wafer Handling, Pick & Place, Feeder Valves
  • Medical - Infusion and Diaphram Pumps
  • Aerospace & Defense

Mechanical Diagram
 
Electrical Specification
WINDING TYPE
PARAMETERSAttributeSuffixRG 1/9
Diametermm26.2
Lengthmm17.3
Gear Ratio Available4.25 - 1620
Nominal TorqueNm1.2
Efficiency (ratio dependent)%0.8 - 0.45
 
This product can be used with
Gearheads Others
No Gearheads Found
 
Customization On Call
  • Shaft Length
  • Special Lubricant
 
Literature
 
Specification Documents