Portescap Logo
Follow us Face book You tubee Linked in View MotionMan's profile on slideshare

portescap Top Nav
blue tag
Skip Navigation Links
Markets & Applications
Brush DC
Brushless Slotless DC
Brushless Slotted DC
Stepper Can Stack
Stepper Disc Magnet
Stepper Linear Actuator
Stepper Hybrid
Gearheads & Encoders
Drives & Electronics
left blue
space
Whats New

Portescap Image
 Highlights  Application
  • Planetary Gearhead
  • Rated Torque 10 Nm
  • Reduction Ratio of 3.56:1 to 753:1

  • Security & Access Controls - Door Locks & Monitoring Systems
  • SEM - Wafer Handling, Pick & Place, Feeder Valves
  • Medical - Infusion and Diaphram Pumps
  • Aerospace & Defense

Mechanical Diagram
 
Electrical Specification
WINDING TYPE
PARAMETERSAttributeSuffixR40
Diametermm40
Lengthmm38.3 - 63.8
Gear Ratio Available3.56 - 753
Nominal TorqueNm10
Efficiency (ratio dependent)%0.85 - 0.5
 
This product can be used with
Gearheads Others
No Gearheads Found
 
Customization On Call
  • Shaft Length
  • Special Lubricant
 
Literature
 
Specification Documents