 |
The High Torque Housed Hybrid.
|
Main market applications:
|

EA & Semi
• Pick & Place Machines
• SMD/SMT Automation
• Wafer Handling & Inspection
Factory Automation
• Conveyors & Transport Systems
• Pick & Place Machines
• X-Y-Z Motion
Instrumentation
• X-Y-Z Motion
|

Medical
• Analyzers
• Analysis & Dialysis Equipment
• Chemotherapy Pumps
• Mammography
• Pick & Place Machines
• Ultrasound scanning
• X-Ray Equipment
• X-Y-Z Motion
Pumps
• Modular Pumps
|
 |
|
• Available in NEMA 17, 23 and 34 Frame Sizes
• Enhanced Design- stator magnets increase torque output for all frame sizes
• Step Angle of 1.8 deg
|
| |
One Giant Leap In Step Motor Technology
|
|
|
State of the Art Motor Design
|
The technologically advanced design allows the h3 to generate 30-40% higher
performance, require lower power consumption and provide superior microstepping
torque linearity
|
|
Allows for superior heat dissipation for improved torque output (Patent Pending).
Enables the h3 to increase the duty cycle and run cooler for longer. Using the housing
allows for an increased consistent manfuacturing process leading to higher quality.
|
|
Increases the output torque performance versus competitors products
|
Larger, captured bearings
|
Prevents bearing spinout and minimizes motor noise by minimizing contact between
bearing and end bell, enables higher side and radial load
|
|
Provides 30 to 40% output torque improvement in same package size
|
|
 |
Information Center |
|
• Download the h3 product spec sheets and make a purchase:
|
|
|