SHARE

Industries

Precision Motors for Damper Valve Actuation

Damper Actuation
Damper Actuation

Challenge 

With soaring energy costs, HVAC systems play a crucial role in building design, construction and maintenance. Damper valve actuation and control, along with other critical functions, require repeatable precision and dependable operation. Global leaders in building efficiency look to Portescap's can stack precision step motors to deliver industry-leading motion performance in HVAC equipment and control systems.

With unparalleled product breadth – including motor lengths, step angles, and voltage ratings (both DC and AC) – Portescap technology solutions help keep industrial, commercial and residential buildings safe and operating at peak efficiency.

Benefits 

  • Cost effective – compact design, low integration cost

  • Maintenance free – no brush wear

  • AC coil design – can be driven with a simple AC control

  • Can stack linear technology – compact application

Customization Options 

  • Coil optimizations – adjust resistance and inductance for a specific voltage

  • Cables – lead lengths, insulation, connectors, shrink tubing

  • Ball bearings

  • Custom shafts – flats, knurling, length

  • Value additions – pinions, gears, clutch magnets

  • Custom mounting flanges

  • Magnets – for higher torque or reduced detent torque levels

[value]

Specification + Detail
MetricEnglish
Model Diameter{%BR%}(in) Diameter{%BR%}(mm) No-Load Speed{%BR%}(rpm) No-Load Current{%BR%}(mA) Output Power{%BR%}(W) Stall Torque{%BR%}(oz-in) Stall Torque{%BR%}(mNm) Torque up to{%BR%}(oz-in) Torque up to{%BR%}(mNm) Torque Constant (oz-in/A) Torque Constant (mNm/A)
16DCT Athlonix - Graphite 0.63 16 9,648 51.7 4.0 2.22 15.70 0.72 5.06 1.23 8.7
16DCT Athlonix - Precious metal 0.63 16 7,970 9.4 4.2 1.81 12.77 0.76 5.36 1.52 10.7
16DCT Athlonix - Precious metal 0.63 16 7,993 3.5 4.3 1.87 13.20 0.77 5.45 4.03 28.5
22DCT Athlonix - Graphite 0.86 22 8,490 67.1 8.4 9.20 64.80 1.60 11.50 0.90 6.7
22DCT Athlonix - Precious metal 0.86 22 8,131 15.7 9.4 11.30 79.60 1.90 13.30 2.00 14.1

[value]

Specification + Detail
MetricEnglish
Model Diameter{%BR%}(in) Diameter{%BR%}(mm) Holding Torque, Min{%BR%}(mNm) Holding Torque, Min{%BR%}(oz-in) Detent Torque, Max{%BR%}(mNm) Detent Torque, Max{%BR%}(oz-in) Linear Travel Accuracy Steps per Revolution
26M048D 1.02 26 14.5 2.1 4.2 0.6 7.5 48
35L048B 1.38 35 28.0 4.0 4.2 0.6 7.5 48
35M048D 1.38 35 25.0 3.5 6.3 0.9 7.5 48
42M048C 1.65 42 83.8 11.9 12.7 1.8 7.5 48

[value]

Specification + Detail
MetricEnglish
Model Diameter{%BR%}(in) Diameter{%BR%}(mm) Max. Holding Force* @ .001" (0.0254 mm) / Step {%BR%}(N) Max. Holding Force* @ .001" (0.0254 mm) / Step{%BR%}(oz) Min. Holding Force @ 0.001" (0.0254mm) / Step (Un-energized){%BR%}(N) Min. Holding Force @ 0.001" (0.0254mm) / Step (Un-energized){%BR%}(oz) Max. Travel @ 0.001" (0.0254 mm) / Step{%BR%}(mm) Max. Travel @ 0.001" (0.0254 mm) / Step{%BR%}(in) Linear Travel Accuracy
20DAM-K 0.79 20.0 30.6 110.0 20.9 75.0 15.0 0.6 ± 1 Step