SHARE

Industries

Motors for Seat Actuation

Seat Actuation
Seat Actuation

Challenge 

In seat actuation systems, a comfortable passenger experience is the priority. All aspects of the seat, including footrest, leg rest and recline axes, must be moved simultaneously to reach their desired position at the same time. Portescap's brushless and brush DC coreless motors power seat actuators efficiently and reliably while offering high torque in a small, lightweight package.

Our brushless and brush DC coreless motors deliver increased levels of precision, smooth and simultaneous seat motion, and reduced system noise via quiet-operation actuators.

Benefits 

  • Reduced weight lowers fuel consumption

  • High power density reduces package size

  • Gearhead option increases torque output and lowers motor diameter

  • Custom designs capable of withstanding harsh environments

Customization Options 

  • Ball bearings for longer life

  • Gearheads to increase power

  • Encoders for position feedback

[value]

Specification + Detail
MetricEnglish
Model Diameter{%BR%}(in) Diameter{%BR%}(mm) No-Load Speed{%BR%}(rpm) Typical No-Load Current{%BR%}(mA) Max continuous mechanical power (@ 25°C){%BR%}(W) Max Continuous Torque{%BR%}(mNm) Max Continuous Torque{%BR%}(oz-in) Torque Constant (oz-in/A) Torque Constant (mNm/A) Max motor speed{%BR%}(rpm)
22ECP45 ULTRA EC 0.87 22 8,370 25 80.0 27.70 3.92 3.82 27.00 47,000
22ECP60 ULTRA EC 0.87 22 8,050 40 120.0 50.50 7.20 3.99 28.30 38,000

[value]

Specification + Detail
MetricEnglish
Model Diameter{%BR%}(in) Diameter{%BR%}(mm) No-Load Speed{%BR%}(rpm) No-Load Current{%BR%}(mA) Output Power{%BR%}(W) Stall Torque{%BR%}(oz-in) Stall Torque{%BR%}(mNm) Torque up to{%BR%}(oz-in) Torque up to{%BR%}(mNm) Torque Constant (oz-in/A) Torque Constant (mNm/A)
13N88 0.51 13 14,150 8.8 2.5 1.16 8.20 0.45 3.20 2.25 15.9
16DCP Athlonix - Graphite 0.63 16 8,684 13.2 1.1 0.45 3.16 0.31 2.18 3.00 21.2
16DCP Athlonix - Precious Metal 0.63 16 9,259 3.3 1.3 0.48 3.37 0.34 2.39 3.00 21.2
16DCT Athlonix - Graphite 0.63 16 9,648 51.7 4.0 2.22 15.70 0.72 5.06 1.23 8.7
16DCT Athlonix - Precious metal 0.63 16 7,970 9.4 4.2 1.81 12.77 0.76 5.36 1.52 10.7
17DCT Athlonix - Graphite 0.67 17 9,653 9.6 4.5 2.29 16.16 0.81 5.75 4.94 34.9
17DCT Athlonix - Precious Metal 0.67 17 9,800 2.6 4.7 2.33 16.43 0.85 6.00 4.94 34.9
22DCT Athlonix - Graphite 0.86 22 8,490 67.1 8.4 9.20 64.80 1.60 11.50 0.90 6.7
22DCT Athlonix - Precious metal 0.86 22 8,131 15.7 9.4 11.30 79.60 1.90 13.30 2.00 14.1
22N78 Athlonix 0.87 22 6,350 1.0 10.0 4.53 32.00 1.83 12.90 10.20 72.0
24DCT Athlonix - Graphite 0.94 24 7,602 8.0 8.4 8.72 61.60 1.92 13.53 8.48 59.9
24DCT Athlonix - Precious Metal 0.94 24 7,631 4.0 8.6 8.79 62.10 1.95 13.79 8.48 59.9
25GST2R82 0.98 25 7,850 40.0 23.3 16.71 118.00 4.25 30.00 5.95 42.0
25GT2R82 0.98 25 8,260 65.0 33.0 27.47 194.00 5.81 41.00 5.82 41.1
35GLT2R82 1.38 35 5,439 60.0 150.0 210.58 1 487.00 22.66 160.00 22.23 157.0

[value]

Specification + Detail
MetricEnglish
Model Diameter{%BR%}(mm) Diameter{%BR%}(in) Max Efficiency{%BR%}(%) Nominal Torque{%BR%}(mNm) Nominal Torque{%BR%}(oz-in) Max. Recommended Input Speed{%BR%}(rpm)
M22 22.0 0.87 55 1,500.0 212.0 7,500
R32 32.0 1.26 55 4,500.0 637.0 6,000