SHARE

Industries

Miniature Motors for Conveyors

Conveyors
Conveyors

Challenge 

Motor performance directly correlates to the throughput of conveyor systems. Portescap motors provide high power density, allowing either smaller motors to move existing loads or higher loads to be moved by motors of the same size. High efficiency helps the motor remain cooler in demanding environments, which improves the reliability and life of the material-handling system.

Benefits 

  • High torque density to transport higher loads

  • High efficiency to reduce temperature and extend life

  • Long life brush DC commutation or brushless DC options

Customization Options 

  • Ball bearings for longer life

  • Gearheads to increase torque

  • Custom mounting configuration

  • Multiple winding options

  • Integrated design capabilities

[value]

Specification + Detail
MetricEnglish
Model Diameter{%BR%}(in) Diameter{%BR%}(mm) No-Load Speed{%BR%}(rpm) Typical No-Load Current{%BR%}(mA) Max continuous mechanical power (@ 25°C){%BR%}(W) Max Continuous Torque{%BR%}(mNm) Max Continuous Torque{%BR%}(oz-in) Torque Constant (oz-in/A) Torque Constant (mNm/A) Max motor speed{%BR%}(rpm)
22ECP35 Ultra EC 0.87 22 13,200 30 55.0 14.30 2.02 2.46 17.40 50,000
22ECP45 ULTRA EC 0.87 22 8,370 25 80.0 27.70 3.92 3.82 27.00 47,000
22ECP60 ULTRA EC 0.87 22 8,050 40 120.0 50.50 7.20 3.99 28.30 38,000

[value]

Specification + Detail
MetricEnglish
Model Diameter{%BR%}(in) Diameter{%BR%}(mm) No-Load Speed{%BR%}(rpm) No-Load Current{%BR%}(mA) Output Power{%BR%}(W) Stall Torque{%BR%}(oz-in) Stall Torque{%BR%}(mNm) Torque up to{%BR%}(oz-in) Torque up to{%BR%}(mNm) Torque Constant (oz-in/A) Torque Constant (mNm/A)
25GT2R82 0.98 25 8,260 65.0 33.0 27.47 194.00 5.81 41.00 5.82 41.1
30GT2R82 1.18 30 8,600 90.0 82.0 119.95 847.00 13.03 92.00 5.48 38.7
35GLT2R82 1.38 35 5,439 60.0 150.0 210.58 1 487.00 22.66 160.00 22.23 157.0

[value]

Specification + Detail
MetricEnglish
Model Diameter{%BR%}(mm) Diameter{%BR%}(in) Max Efficiency{%BR%}(%) Nominal Torque{%BR%}(mNm) Nominal Torque{%BR%}(oz-in) Max. Recommended Input Speed{%BR%}(rpm)
R32 32.0 1.26 55 4,500.0 637.0 6,000