SHARE

Industries

Miniature Motors for Material Handling

Material handling
Material handling

Challenge 

Handling and transport of components are a critical part of an automation system. Our high-power-density motors help maximize performance through precise and accurate motion control at high speeds. Brush and brushless DC motor technologies offer reduced application envelope size and save energy. More efficient motors with longer life improve system reliability and reduce cost of ownership compared to pneumatic motion-control systems. For higher throughput needs, Portescap's unique disc magnet motor technology provides the most dynamic motion solution in the industry.

Benefits 

  • High power density to reduce application envelope size

  • Long life to achieve millions of duty cycles

  • High acceleration to increase throughput

  • High efficiency to reduce cost of ownership and energy

Customization Options 

  • Custom shaft configurations

  • Custom coil design to adapt to speed and voltage requirements

  • Encoder for position feedback

[value]

Specification + Detail
MetricEnglish
Model Diameter{%BR%}(in) Diameter{%BR%}(mm) No-Load Speed{%BR%}(rpm) Typical No-Load Current{%BR%}(mA) Max continuous mechanical power (@ 25°C){%BR%}(W) Max Continuous Torque{%BR%}(mNm) Max Continuous Torque{%BR%}(oz-in) Torque Constant (oz-in/A) Torque Constant (mNm/A) Max motor speed{%BR%}(rpm)
16ECP36 ULTRA EC 0.24 16 29,000 85 27.5 7.10 0.93 1.09 7.70 63,000
16ECP52 ULTRA EC 0.24 16 12,100 41 37.5 14.30 14.70 2.61 18.40 40,000
22ECP45 ULTRA EC 0.87 22 8,370 25 80.0 27.70 3.92 3.82 27.00 47,000
22ECP60 ULTRA EC 0.87 22 8,050 40 120.0 50.50 7.20 3.99 28.30 38,000
22ECS45 ULTRA EC 0.90 22 68,500 300 120.0 26.80 3.80 0.47 3.30 73,000
22ECS60 ULTRA EC 0.90 22 43,000 270 180.0 44.50 6.30 0.74 5.10 60,000

[value]

Specification + Detail
MetricEnglish
Model Diameter{%BR%}(in) Diameter{%BR%}(mm) No-Load Speed{%BR%}(rpm) No-Load Current{%BR%}(mA) Output Power{%BR%}(W) Stall Torque{%BR%}(oz-in) Stall Torque{%BR%}(mNm) Torque up to{%BR%}(oz-in) Torque up to{%BR%}(mNm) Torque Constant (oz-in/A) Torque Constant (mNm/A)
0.63 16 9,648 51.7 4.0 2.22 15.70 0.72 5.06 1.23 8.7
0.63 16 7,970 9.4 4.2 1.81 12.77 0.76 5.36 1.52 10.7
16G88 0.63 16 8,150 2.0 2.5 1.25 8.80 0.68 4.80 5.27 37.2
17DCT Athlonix - Graphite 0.67 17 9,653 9.6 4.5 2.29 16.16 0.81 5.75 4.94 34.9
17DCT Athlonix - Precious Metal 0.67 17 9,800 2.6 4.7 2.33 16.43 0.85 6.00 4.94 34.9
0.86 22 8,490 67.1 8.4 9.20 64.80 1.60 11.50 0.90 6.7
0.86 22 8,131 15.7 9.4 11.30 79.60 1.90 13.30 2.00 14.1
24DCT Athlonix - Graphite 0.94 24 7,602 8.0 8.4 8.72 61.60 1.92 13.53 8.48 59.9
24DCT Athlonix - Precious Metal 0.94 24 7,631 4.0 8.6 8.79 62.10 1.95 13.79 8.48 59.9

[value]

Specification + Detail
MetricEnglish
Model Diameter{%BR%}(in) Diameter{%BR%}(mm) Holding Torque, Typical{%BR%}(mNm) Holding Torque, Typical{%BR%}(oz-in) Detent Torque, Max{%BR%}(mNm) Detent Torque, Max{%BR%}(oz-in) Linear Travel Accuracy Steps per Revolution
P310 1.26 32 14.0 2.00 2.5 0.40 6 60
P520 2.05 52 120.0 17.00 10.0 1.40 3.6 100

[value]

Specification + Detail
MetricEnglish
Model Diameter{%BR%}(mm) Diameter{%BR%}(in) Max Efficiency{%BR%}(%) Nominal Torque{%BR%}(mNm) Nominal Torque{%BR%}(oz-in) Max. Recommended Input Speed{%BR%}(rpm)
R16 16.0 0.63 55 300.0 42.0 7,500
M22 22.0 0.87 55 1,500.0 212.0 7,500
R22 22.0 0.87 50 600.0 85.0 5,000
R22HT 22.0 0.86 62 3,700.0 0.5 12,000