SHARE

Industries

Miniature Motors for Pick and Place Assembly

Pick & Place
Pick & Place

Challenge 

Electronics and semiconductor assembly systems require millions of duty cycles of precise operations at high speeds. Accuracy and repeatability of motion are critical performance drivers in these applications and demand long life and high acceleration in a small footprint. Portescap offers brush DC, brushless DC and stepper motion solutions to satisfy these challenging needs.

Benefits 

  • Spectrum of technologies to select the most appropriate motion solution

  • High-speed brush DC and brushless DC motors

  • High acceleration of disc magnet stepper technology

  • High accuracy and reliable control

Customization Options 

  • Ball bearings for longer life

  • Custom shaft configurations

  • Encoder for position feedback

  • Closed loop control

[value]

Specification + Detail
MetricEnglish
Model Diameter{%BR%}(in) Diameter{%BR%}(mm) No-Load Speed{%BR%}(rpm) Typical No-Load Current{%BR%}(mA) Max continuous mechanical power (@ 25°C){%BR%}(W) Max Continuous Torque{%BR%}(mNm) Max Continuous Torque{%BR%}(oz-in) Torque Constant (oz-in/A) Torque Constant (mNm/A) Max motor speed{%BR%}(rpm)
22ECP45 ULTRA EC 0.87 22 8,370 25 80.0 27.70 3.92 3.82 27.00 47,000
22ECP60 ULTRA EC 0.87 22 8,050 40 120.0 50.50 7.20 3.99 28.30 38,000
22ECS45 ULTRA EC 0.90 22 68,500 300 120.0 26.80 3.80 0.47 3.30 73,000
22ECT60 ULTRA EC 0.87 22 20,370 370 86.0 65.90 9.33 1.57 11.12 20,000
22ECT82 ULTRA EC 0.87 22 18,550 435 104.0 98.40 13.93 1.75 12.39 20,000

[value]

Specification + Detail
MetricEnglish
Model Diameter{%BR%}(in) Diameter{%BR%}(mm) No-Load Speed{%BR%}(rpm) No-Load Current{%BR%}(mA) Output Power{%BR%}(W) Stall Torque{%BR%}(oz-in) Stall Torque{%BR%}(mNm) Torque up to{%BR%}(oz-in) Torque up to{%BR%}(mNm) Torque Constant (oz-in/A) Torque Constant (mNm/A)
0.63 16 9,648 51.7 4.0 2.22 15.70 0.72 5.06 1.23 8.7
0.63 16 7,970 9.4 4.2 1.81 12.77 0.76 5.36 1.52 10.7
16G88 0.63 16 8,150 2.0 2.5 1.25 8.80 0.68 4.80 5.27 37.2
16N78 Athlonix 0.63 16 9,475 60.0 4.7 1.63 11.50 0.85 6.00 0.21 1.5
17DCT Athlonix - Graphite 0.67 17 9,653 9.6 4.5 2.29 16.16 0.81 5.75 4.94 34.9
17DCT Athlonix - Precious Metal 0.67 17 9,800 2.6 4.7 2.33 16.43 0.85 6.00 4.94 34.9
0.86 22 8,490 67.1 8.4 9.20 64.80 1.60 11.50 0.90 6.7
0.86 22 8,131 15.7 9.4 11.30 79.60 1.90 13.30 2.00 14.1
22N78 Athlonix 0.87 22 6,350 1.0 10.0 4.53 32.00 1.83 12.90 10.20 72.0
24DCT Athlonix - Graphite 0.94 24 7,602 8.0 8.4 8.72 61.60 1.92 13.53 8.48 59.9
24DCT Athlonix - Precious Metal 0.94 24 7,631 4.0 8.6 8.79 62.10 1.95 13.79 8.48 59.9

[value]

Specification + Detail
MetricEnglish
Model Diameter{%BR%}(in) Diameter{%BR%}(mm) Holding Torque, Typical{%BR%}(mNm) Holding Torque, Typical{%BR%}(oz-in) Detent Torque, Max{%BR%}(mNm) Detent Torque, Max{%BR%}(oz-in) Linear Travel Accuracy Steps per Revolution
P310 1.26 32 14.0 2.00 2.5 0.40 6 60
P520 2.05 52 120.0 17.00 10.0 1.40 3.6 100
P760 EN 3.35 85 485.0 68.70 20.0 2.80 7.5 48

[value]

Specification + Detail
MetricEnglish
Model Diameter{%BR%}(mm) Diameter{%BR%}(in) Max Efficiency{%BR%}(%) Nominal Torque{%BR%}(mNm) Nominal Torque{%BR%}(oz-in) Max. Recommended Input Speed{%BR%}(rpm)
R22HT 22.0 0.86 62 3,700.0 0.5 12,000