SHARE

Industries

Motor Solutions for Infrared Thermography

Infrared Thermography
Infrared Thermography

Challenge 

Infrared Thermography (IR) is a method to detect infrared energy emitted from an object, convert it to temperature, and display an image of the temperature distribution. An IR camera is a hand held device that forms an image using infrared radiation, similar to a common camera that forms an image using visible light. Instead of the 450 – 750 nanometer wavelength range of a visible light camera, infrared cameras operate in wavelengths ranging from 750 nanometers to as long as 14,000 nanometers (14 μm).

IR cameras are widely used across applications such as field testing and maintenance of electrical, mechanical and HVAC sites. A motorized solution is used to automatically adjust the focus of the lens to sharpen the image. Motion control solutions can be similarly used to adjust detector movement for better accuracy, speed and high degree of precision. Portescap's brush DC and can stack stepper motors and actuators deliver fine resolution in a lightweight package for enhanced accuracy and speed of operation of IR cameras.

Benefits 

  • High efficiency with compact size

  • Easy to operate with high precision of thermal analysis

  • Enhanced accuracy and speed

Customization Options 

  • Gearheads for finer motion increments and increased torque

  • Encoders for position feedback

[value]

Specification + Detail
MetricEnglish
Model Diameter{%BR%}(in) Diameter{%BR%}(mm) No-Load Speed{%BR%}(rpm) Typical No-Load Current{%BR%}(mA) Max continuous mechanical power (@ 25°C){%BR%}(W) Max Continuous Torque{%BR%}(mNm) Max Continuous Torque{%BR%}(oz-in) Torque Constant (oz-in/A) Torque Constant (mNm/A) Max motor speed{%BR%}(rpm)
16ECP36 ULTRA EC 0.24 16 29,000 85 27.5 7.10 0.93 1.09 7.70 63,000
21BF nuvoDisc 0.83 21 3,900 28 4.0 2.70 0.38 1.20 8.50 25,000
32BF nuvoDisc 1.31 32 13,600 100 40.0 13.00 1.84 1.18 8.30 30,000

[value]

Specification + Detail
MetricEnglish
Model Diameter{%BR%}(in) Diameter{%BR%}(mm) No-Load Speed{%BR%}(rpm) No-Load Current{%BR%}(mA) Output Power{%BR%}(W) Stall Torque{%BR%}(oz-in) Stall Torque{%BR%}(mNm) Torque up to{%BR%}(oz-in) Torque up to{%BR%}(mNm) Torque Constant (oz-in/A) Torque Constant (mNm/A)
16N78 Athlonix 0.63 16 9,475 60.0 4.7 1.63 11.50 0.85 6.00 0.21 1.5
22N78 Athlonix 0.87 22 6,350 1.0 10.0 4.53 32.00 1.83 12.90 10.20 72.0
0.87 22 8,500 50.0 14.0 9.35 66.00 2.40 16.80 0.93 6.6

[value]

Specification + Detail
MetricEnglish
Model Diameter{%BR%}(mm) Diameter{%BR%}(in) Max Efficiency{%BR%}(%) Nominal Torque{%BR%}(mNm) Nominal Torque{%BR%}(oz-in) Max. Recommended Input Speed{%BR%}(rpm)
R16 16.0 0.63 65 300.0 42.0 7,500
R22 22.0 0.87 50 600.0 85.0 5,000

[value]

Specification + Detail
MetricEnglish
Model Resolution{%BR%}(line counts) Type
MR2 4,8,16,20,32,40,50,64,80,100,128,160,200,250,256,400,500, 512 Magnetoresistive Encoder