SHARE

Industries

Miniature Motors for Diagnostic Analyzers

Diagnostic Analyzers
Diagnostic Analyzers

Challenge 

Advances in micro-fluidics and increasing demand for improved patient care are driving the design of clinical analyzers and assay preparation equipment to increase throughput while maintaining exceptional reliability.

Our innovative product technologies enhance the consistency and standards of workflows, resulting in improved quality and more reliable data. Portescap's extensive range of flexible and scalable automation products have solutions for every laboratory, covering the entire spectrum of size, scale and application needs.

Benefits 

  • High reliability and increased system throughput

  • Precise positioning and feedback

  • Simple control

  • Low inertia for rapid motion

Customization Options 

  • Ball bearings for longer life

  • Encoders for position feedback

  • Custom shafts and mountings

  • Gearboxes for increased torque and precision

[value]

Specification + Detail
MetricEnglish
Model Diameter{%BR%}(in) Diameter{%BR%}(mm) No-Load Speed{%BR%}(rpm) Typical No-Load Current{%BR%}(mA) Max continuous mechanical power (@ 25°C){%BR%}(W) Max Continuous Torque{%BR%}(mNm) Max Continuous Torque{%BR%}(oz-in) Torque Constant (oz-in/A) Torque Constant (mNm/A) Max motor speed{%BR%}(rpm)
16BHS 2-wires 0.63 16 33,770 235 6.0 4.00 0.57 0.47 3.30 10,900
16ECP36 ULTRA EC 0.24 16 29,000 85 27.5 7.10 0.93 1.09 7.70 63,000
16ECP52 ULTRA EC 0.24 16 12,100 41 37.5 14.30 14.70 2.61 18.40 40,000
22ECP45 ULTRA EC 0.87 22 8,370 25 80.0 27.70 3.92 3.82 27.00 47,000
22ECP60 ULTRA EC 0.87 22 8,050 40 120.0 50.50 7.20 3.99 28.30 38,000

[value]

Specification + Detail
MetricEnglish
Model Diameter{%BR%}(in) Diameter{%BR%}(mm) No-Load Speed{%BR%}(rpm) No-Load Current{%BR%}(mA) Output Power{%BR%}(W) Stall Torque{%BR%}(oz-in) Stall Torque{%BR%}(mNm) Torque up to{%BR%}(oz-in) Torque up to{%BR%}(mNm) Torque Constant (oz-in/A) Torque Constant (mNm/A)
08GS61 0.31 8 11,000 3.0 0.5 0.10 0.64 0.09 0.66 0.72 5.1
13N88 0.51 13 14,150 8.8 2.5 1.16 8.20 0.45 3.20 2.25 15.9
16DCP Athlonix - Graphite 0.63 16 8,684 13.2 1.1 0.45 3.16 0.31 2.18 3.00 21.2
16DCP Athlonix - Precious Metal 0.63 16 9,259 3.3 1.3 0.48 3.37 0.34 2.39 3.00 21.2
0.63 16 9,648 51.7 4.0 2.22 15.70 0.72 5.06 1.23 8.7
0.63 16 7,970 9.4 4.2 1.81 12.77 0.76 5.36 1.52 10.7
16N78 Athlonix 0.63 16 8,200 4.0 4.9 1.56 11.00 0.89 6.30 3.92 27.7
17DCT Athlonix - Graphite 0.67 17 9,653 9.6 4.5 2.29 16.16 0.81 5.75 4.94 34.9
17DCT Athlonix - Precious Metal 0.67 17 9,800 2.6 4.7 2.33 16.43 0.85 6.00 4.94 34.9
0.86 22 8,490 67.1 8.4 9.20 64.80 1.60 11.50 0.90 6.7
0.86 22 8,131 15.7 9.4 11.30 79.60 1.90 13.30 2.00 14.1
24DCT Athlonix - Graphite 0.94 24 7,602 8.0 8.4 8.72 61.60 1.92 13.53 8.48 59.9
24DCT Athlonix - Precious Metal 0.94 24 7,631 4.0 8.6 8.79 62.10 1.95 13.79 8.48 59.9
35NT2R32 1.38 35 4,365 50.0 35.0 21.24 150.00 7.93 56.00 7.31 51.6
35NT2R82 1.38 35 5,760 40.0 107.0 110.74 782.00 16.14 114.00 14.02 99.0

[value]

Specification + Detail
MetricEnglish
Model Diameter{%BR%}(in) Diameter{%BR%}(mm) Holding Torque, Typical{%BR%}(mNm) Holding Torque, Typical{%BR%}(oz-in) Detent Torque, Max{%BR%}(mNm) Detent Torque, Max{%BR%}(oz-in) Linear Travel Accuracy Steps per Revolution
P310 1.26 32 14.0 2.00 2.5 0.40 6 60
P520 2.05 52 120.0 17.00 10.0 1.40 3.6 100

[value]

Specification + Detail
MetricEnglish
Model Diameter{%BR%}(mm) Diameter{%BR%}(in) Max Efficiency{%BR%}(%) Nominal Torque{%BR%}(mNm) Nominal Torque{%BR%}(oz-in) Max. Recommended Input Speed{%BR%}(rpm)
R10 10.0 0.39 70 100.0 14.0 10,000
R16 16.0 0.63 55 300.0 42.0 7,500
M22 22.0 0.87 55 1,500.0 212.0 7,500
R22HT 22.0 0.86 62 3,700.0 0.5 12,000
R32 32.0 1.26 55 4,500.0 637.0 6,000