SHARE

Industries

Miniature Motors for Medical Analyzers

Medical Analyzers
Medical Analyzers

Challenge 

With its coreless brushed and brushless DC motors, Portescap solves various motion needs in clinical analyzers from sample draw on assays to rapid scanning and detection of molecular structures in liquids and gases. For high throughput applications – those where over 1,000 assays are analyzed in an hour – high efficiency and higher-speed motors such as coreless brush DC and disc magnet stepper are an optimal choice. Their low rotor inertia and short mechanical time constant make them ideally suited for such applications.

A vital analyzer function is collecting samples from the vials or assays and serving them up to measurement systems based on photometry, chromatography, or other laboratory techniques. Due to the power it packs in a small frame size, a coreless brush DC motor is highly applicable here. You can maximize your application's productivity with a 16 mm or 22 mm workhorse from Portescap.

Benefits 

  • Technology options for optimum motion solutions

  • Precise positioning

  • High speed and high acceleration allows for increased throughput

Customization Options 

  • Ball bearings for longer life

  • Encoders for position feedback

  • Custom shafts and mountings

  • Gearboxes for increased torque

[value]

Specification + Detail
MetricEnglish
Model Diameter{%BR%}(in) Diameter{%BR%}(mm) No-Load Speed{%BR%}(rpm) Typical No-Load Current{%BR%}(mA) Max continuous mechanical power (@ 25°C){%BR%}(W) Max Continuous Torque{%BR%}(mNm) Max Continuous Torque{%BR%}(oz-in) Torque Constant (oz-in/A) Torque Constant (mNm/A) Max motor speed{%BR%}(rpm)
16BHS 2-wires 0.63 16 33,770 235 6.0 4.00 0.57 0.47 3.30 10,900
16ECP36 ULTRA EC 0.24 16 29,000 85 27.5 7.10 0.93 1.09 7.70 63,000
16ECP52 ULTRA EC 0.24 16 12,100 41 37.5 14.30 14.70 2.61 18.40 40,000
22ECP35 Ultra EC 0.87 22 13,200 30 55.0 14.30 2.02 2.46 17.40 50,000
22ECP45 ULTRA EC 0.87 22 8,370 25 80.0 27.70 3.92 3.82 27.00 47,000
22ECP60 ULTRA EC 0.87 22 8,050 40 120.0 50.50 7.20 3.99 28.30 38,000

[value]

Specification + Detail
MetricEnglish
Model Diameter{%BR%}(in) Diameter{%BR%}(mm) No-Load Speed{%BR%}(rpm) No-Load Current{%BR%}(mA) Output Power{%BR%}(W) Stall Torque{%BR%}(oz-in) Stall Torque{%BR%}(mNm) Torque up to{%BR%}(oz-in) Torque up to{%BR%}(mNm) Torque Constant (oz-in/A) Torque Constant (mNm/A)
12G88 Athlonix 0.47 12 9,900 9.0 2.4 0.89 6.30 0.44 3.10 1.22 8.6
13N88 0.51 13 14,150 8.8 2.5 1.16 8.20 0.45 3.20 2.25 15.9
16DCP Athlonix - Graphite 0.63 16 8,684 13.2 1.1 0.45 3.16 0.31 2.18 3.00 21.2
16DCP Athlonix - Precious Metal 0.63 16 9,259 3.3 1.3 0.48 3.37 0.34 2.39 3.00 21.2
16DCT Athlonix - Graphite 0.63 16 9,648 51.7 4.0 2.22 15.70 0.72 5.06 1.23 8.7
16DCT Athlonix - Precious metal 0.63 16 7,970 9.4 4.2 1.81 12.77 0.76 5.36 1.52 10.7
16DCT Athlonix - Precious metal 0.63 16 7,993 3.5 4.3 1.87 13.20 0.77 5.45 4.03 28.5
16N78 Athlonix 0.63 16 8,200 4.0 4.9 1.56 11.00 0.89 6.30 3.92 27.7
17DCT Athlonix - Graphite 0.67 17 9,653 9.6 4.5 2.29 16.16 0.81 5.75 4.94 34.9
17DCT Athlonix - Precious Metal 0.67 17 9,800 2.6 4.7 2.33 16.43 0.85 6.00 4.94 34.9
22DCT Athlonix - Graphite 0.86 22 8,490 67.1 8.4 9.20 64.80 1.60 11.50 0.90 6.7
22DCT Athlonix - Precious metal 0.86 22 8,131 15.7 9.4 11.30 79.60 1.90 13.30 2.00 14.1
22N78 Athlonix 0.87 22 6,350 1.0 10.0 4.53 32.00 1.83 12.90 10.20 72.0
24DCT Athlonix - Graphite 0.94 24 7,602 8.0 8.4 8.72 61.60 1.92 13.53 8.48 59.9
24DCT Athlonix - Precious Metal 0.94 24 7,631 4.0 8.6 8.79 62.10 1.95 13.79 8.48 59.9
35NT2R32 1.38 35 4,365 50.0 35.0 21.24 150.00 7.93 56.00 7.31 51.6
35NT2R82 1.38 35 5,760 40.0 107.0 110.74 782.00 16.14 114.00 14.02 99.0

[value]

Specification + Detail
MetricEnglish
Model Diameter{%BR%}(in) Diameter{%BR%}(mm) Holding Torque, Min{%BR%}(mNm) Holding Torque, Min{%BR%}(oz-in) Detent Torque, Max{%BR%}(mNm) Detent Torque, Max{%BR%}(oz-in) Linear Travel Accuracy Steps per Revolution
35L048B 1.38 35 28.0 4.0 4.2 0.6 7.5 48
35L048D 1.38 35 54.0 7.6 12.1 1.8 7.5 48

[value]

Specification + Detail
MetricEnglish
Model Diameter{%BR%}(in) Diameter{%BR%}(mm) Holding Torque, Typical{%BR%}(mNm) Holding Torque, Typical{%BR%}(oz-in) Detent Torque, Max{%BR%}(mNm) Detent Torque, Max{%BR%}(oz-in) Linear Travel Accuracy Steps per Revolution
P110 064 0.63 16 7.0 0.99 1.0 0.14 15 24
P110 104 0.63 16 6.2 0.88 1.0 0.14 9 40
P520 2.05 52 120.0 17.00 10.0 1.40 3.6 100

[value]

Specification + Detail
MetricEnglish
Model Diameter{%BR%}(mm) Diameter{%BR%}(in) Max Efficiency{%BR%}(%) Nominal Torque{%BR%}(mNm) Nominal Torque{%BR%}(oz-in) Max. Recommended Input Speed{%BR%}(rpm)
R13 13.0 0.51 55 250.0 35.0 7,500
R16 16.0 0.63 55 300.0 42.0 7,500
R22HT 22.0 0.86 62 3,700.0 0.5 12,000
R32 32.0 1.26 55 4,500.0 637.0 6,000