Industries

Miniature motors for Pipettes

Pipettes
Pipettes

Challenge 

Electronic pipettes are laboratory tools used for accurate and repeatable delivery of samples and reagents in the fields of molecular biology, analytical chemistry and medicine.

Portescap’s compact and efficient solutions allow electronic pipettes to be more ergonomic and to dispense faster and for longer periods of time before needing to be recharged. Our integral linear actuation system simplifies and accelerates the design of handheld pipettes, while its higher actuation force enables users to handle a wider range of liquids that can be dispensed through multi-channel solutions.

Benefits 

  • Faster time to market and improved ergonomics with compact integrated solutions

  • High efficiency for longer operation time on battery power

  • High count encoder for accuracy of fluid delivery

  • Higher reliability and life time of precious metal brushes in brush DC motors

Customization Options 

  • Lead screw integration

  • Winding voltage adjustment

  • Custom lead screw pitch

[value]

Specification + Detail
MetricEnglish
Model Diameter{%BR%}(in) Diameter{%BR%}(mm) No-Load Speed{%BR%}(rpm) No-Load Current{%BR%}(mA) Output Power{%BR%}(W) Stall Torque{%BR%}(oz-in) Stall Torque{%BR%}(mNm) Torque up to{%BR%}(oz-in) Torque up to{%BR%}(mNm) Torque Constant (oz-in/A) Torque Constant (mNm/A)
12G88 Athlonix 0.47 12 9,900 9.0 2.4 0.89 6.30 0.44 3.10 1.22 8.6
16DCP Athlonix - Graphite 0.63 16 8,684 13.2 1.1 0.45 3.16 0.31 2.18 3.00 21.2
16DCP Athlonix - Precious Metal 0.63 16 9,259 3.3 1.3 0.48 3.37 0.34 2.39 3.00 21.2
16N78 Athlonix 0.63 16 8,200 4.0 4.9 1.56 11.00 0.89 6.30 3.92 27.7

[value]

Specification + Detail
MetricEnglish
Model Diameter{%BR%}(in) Diameter{%BR%}(mm) Holding Torque, Min{%BR%}(mNm) Holding Torque, Min{%BR%}(oz-in) Detent Torque, Max{%BR%}(mNm) Detent Torque, Max{%BR%}(oz-in) Step Angle{%BR%}(degree) Steps per Revolution
20M020D 0.79 20 11.0 1.6 3.5 0.5 18 20
26M048D 1.02 26 14.5 2.1 4.2 0.6 7.5 48

[value]

Specification + Detail
MetricEnglish
Model Diameter{%BR%}(in) Diameter{%BR%}(mm) Holding Torque, Typical{%BR%}(mNm) Holding Torque, Typical{%BR%}(oz-in) Detent Torque, Max{%BR%}(mNm) Detent Torque, Max{%BR%}(oz-in) Step Angle{%BR%}(degree) Steps per Revolution
P110 064 0.63 16 7.0 0.99 1.0 0.14 15 24
P110 104 0.63 16 6.2 0.88 1.0 0.14 9 40

[value]

Specification + Detail
MetricEnglish
Model Diameter{%BR%}(in) Diameter{%BR%}(mm) Max. Holding Force* @ .001" (0.0254 mm) / Step {%BR%}(N) Max. Holding Force* @ .001" (0.0254 mm) / Step{%BR%}(oz) Min. Holding Force @ 0.001" (0.0254mm) / Step (Un-energized){%BR%}(N) Min. Holding Force @ 0.001" (0.0254mm) / Step (Un-energized){%BR%}(oz) Max. Travel @ 0.001" (0.0254 mm) / Step{%BR%}(mm) Max. Travel @ 0.001" (0.0254 mm) / Step{%BR%}(in) Step Angle{%BR%}(degree)
20DAM-K 0.79 20.0 30.6 110.0 55.6 200.0 15.0 0.6 15 ± 1
26DAM-K 1.02 26.0 33.4 120.0 55.6 200.0 13.2 0.5 15 ± 1

[value]

Specification + Detail
MetricEnglish
Model Diameter{%BR%}(mm) Diameter{%BR%}(in) Max Efficiency{%BR%}(%) Nominal Torque{%BR%}(mNm) Nominal Torque{%BR%}(oz-in) Max. Recommended Input Speed{%BR%}(rpm)
R10 10.0 0.39 70 100.0 14.0 10,000
R16 16.0 0.63 55 300.0 42.0 7,500