SHARE

Industries

Miniature Motors for Sample Preparation Workstations

Sample Prep Workstation
Sample Prep Workstation

Challenge 

Portescap provides multiple motion solutions for sample preparation workstations, from X-Y-Z movement to pipette head positioning. Fast and accurate positioning is critical in the preparation of samples, and different motor technologies are required to accomplish this task. Portescap's application team will work with you to offer the optimum solution for each axis to achieve the required machine throughput.

Benefits 

  • Technology options for optimum solutions

  • Precise positioning

  • High speed and acceleration for higher throughput

Customization Options 

  • Ball bearings for longer life

  • Encoders for position feedback

  • Custom shafts and mountings

  • Gearboxes for increased torque

[value]

Specification + Detail
MetricEnglish
Model Diameter{%BR%}(in) Diameter{%BR%}(mm) No-Load Speed{%BR%}(rpm) Typical No-Load Current{%BR%}(mA) Max continuous mechanical power (@ 25°C){%BR%}(W) Max Continuous Torque{%BR%}(mNm) Max Continuous Torque{%BR%}(oz-in) Torque Constant (oz-in/A) Torque Constant (mNm/A) Max motor speed{%BR%}(rpm)
16BHS 2-wires 0.63 16 33,770 235 6.0 4.00 0.57 0.47 3.30 10,900
16ECP36 ULTRA EC 0.24 16 29,000 85 27.5 7.10 0.93 1.09 7.70 63,000
16ECP52 ULTRA EC 0.24 16 12,100 41 37.5 14.30 14.70 2.61 18.40 40,000
22ECP35 Ultra EC 0.87 22 13,200 30 55.0 14.30 2.02 2.46 17.40 50,000
22ECP45 ULTRA EC 0.87 22 8,370 25 80.0 27.70 3.92 3.82 27.00 47,000
22ECP60 ULTRA EC 0.87 22 8,050 40 120.0 50.50 7.20 3.99 28.30 38,000

[value]

Specification + Detail
MetricEnglish
Model Diameter{%BR%}(in) Diameter{%BR%}(mm) No-Load Speed{%BR%}(rpm) No-Load Current{%BR%}(mA) Output Power{%BR%}(W) Stall Torque{%BR%}(oz-in) Stall Torque{%BR%}(mNm) Torque up to{%BR%}(oz-in) Torque up to{%BR%}(mNm) Torque Constant (oz-in/A) Torque Constant (mNm/A)
12G88 Athlonix 0.47 12 9,900 9.0 2.4 0.89 6.30 0.44 3.10 1.22 8.6
16N78 Athlonix 0.63 16 8,200 4.0 4.9 1.56 11.00 0.89 6.30 3.92 27.7
35NT2R32 1.38 35 4,365 50.0 35.0 21.24 150.00 7.93 56.00 7.31 51.6
35NT2R82 1.38 35 5,760 40.0 107.0 110.74 782.00 16.14 114.00 14.02 99.0

[value]

Specification + Detail
MetricEnglish
Model Diameter{%BR%}(in) Diameter{%BR%}(mm) Holding Torque, Typical{%BR%}(mNm) Holding Torque, Typical{%BR%}(oz-in) Detent Torque, Max{%BR%}(mNm) Detent Torque, Max{%BR%}(oz-in) Linear Travel Accuracy Steps per Revolution
P110 064 0.63 16 7.0 0.99 1.0 0.14 15 24
P110 104 0.63 16 6.2 0.88 1.0 0.14 9 40
P520 2.05 52 120.0 17.00 10.0 1.40 3.6 100

[value]

Specification + Detail
MetricEnglish
Model Diameter{%BR%}(mm) Diameter{%BR%}(in) Max Efficiency{%BR%}(%) Nominal Torque{%BR%}(mNm) Nominal Torque{%BR%}(oz-in) Max. Recommended Input Speed{%BR%}(rpm)
R13 13.0 0.51 55 250.0 35.0 7,500
R16 16.0 0.63 55 300.0 42.0 7,500
M22 22.0 0.87 55 1,500.0 212.0 7,500
R32 32.0 1.26 55 4,500.0 637.0 6,000