SHARE

Industries

Motor Solutions for Aperture Control in Microscopes

Microscopes
Microscopes

Challenge 

Lens and aperture control requires high acceleration, low inertia and compact design. Portescap's disc magnet technology offers this unique combination in a step motor package. The can stack motors offer compact design and positional accuracy in these demanding applications.

Benefits 

  • High power density magnets

  • Compact design

  • High acceleration with low inertia

  • High number of steps per revolution

  • Increased accuracy

Customization Options 

  • Shaft lengths

  • Special windings

  • Tube adaptation for alternate mounting and integration

  • Cable lengths

  • Connectors

  • Pinions or lead screws

[value]

Specification + Detail
MetricEnglish
Model Diameter{%BR%}(in) Diameter{%BR%}(mm) Holding Torque, Typical{%BR%}(mNm) Holding Torque, Typical{%BR%}(oz-in) Detent Torque, Max{%BR%}(mNm) Detent Torque, Max{%BR%}(oz-in) Linear Travel Accuracy Steps per Revolution
P010 064 0.39 10 1.8 0.25 0.9 0.13 15 24
P010 104 0.39 10 1.5 0.21 0.9 0.13 9 40
P110 064 0.63 16 7.0 0.99 1.0 0.14 15 24
P110 104 0.63 16 6.2 0.88 1.0 0.14 9 40

[value]

Specification + Detail
MetricEnglish
Model Diameter{%BR%}(in) Diameter{%BR%}(mm) Max. Holding Force* @ .001" (0.0254 mm) / Step {%BR%}(N) Max. Holding Force* @ .001" (0.0254 mm) / Step{%BR%}(oz) Min. Holding Force @ 0.001" (0.0254mm) / Step (Un-energized){%BR%}(N) Min. Holding Force @ 0.001" (0.0254mm) / Step (Un-energized){%BR%}(oz) Max. Travel @ 0.001" (0.0254 mm) / Step{%BR%}(mm) Max. Travel @ 0.001" (0.0254 mm) / Step{%BR%}(in) Linear Travel Accuracy
20DAM-K 0.79 20.0 30.6 110.0 20.9 75.0 15.0 0.6 ± 1 Step
20DAM-L 0.79 20.0 30.6 110.0 20.9 75.0 50.0 2.0 ± 1 Step
26DAM-K 1.02 26.0 33.4 120.0 20.0 72.0 13.2 0.5 ± 1 Step
26DAM-L 1.02 26.0 33.4 120.0 20.0 72.0 48.0 1.9 ± 1 Step
35DBM-K 35.0 40.0 144.0 17.0 ± 1 Step
35DBM-L 35.0 40.0 144.0 63.5 ± 1 Step