SHARE

Industries

Motor Solutions for Dosing and Dispensing Systems

Dosing and Dispensing Systems
Dosing and Dispensing Systems

Challenge 

From pharmaceuticals to the fragrance industry, dispensing machines require the highest accuracy in dosing and mixing of powders and liquids. Portescap's range of ironless motion solutions offer the required torque, speed and precision to increase application reliability and machine throughput.

Benefits 

  • Long life enables higher machine reliability

  • High acceleration helps increase machine throughput

  • Multiple gearbox and encoder options to maximize accuracy

Customization Options 

  • Shaft lengths

  • Customized windings

  • Cables and connectors

  • Value-addition mountings such as leadscrews or pinions

[value]

Specification + Detail
MetricEnglish
Model Diameter{%BR%}(in) Diameter{%BR%}(mm) No-Load Speed{%BR%}(rpm) Typical No-Load Current{%BR%}(mA) Max continuous mechanical power (@ 25°C){%BR%}(W) Max Continuous Torque{%BR%}(mNm) Max Continuous Torque{%BR%}(oz-in) Torque Constant (oz-in/A) Torque Constant (mNm/A) Max motor speed{%BR%}(rpm)
22ECT60 ULTRA EC 0.87 22 12,350 170 86.0 66.90 9.47 2.66 18.77 20,000
22ECT82 ULTRA EC 0.87 22 7,800 130 104.0 98.30 13.92 4.36 30.79 20,000

[value]

Specification + Detail
MetricEnglish
Model Diameter{%BR%}(in) Diameter{%BR%}(mm) No-Load Speed{%BR%}(rpm) No-Load Current{%BR%}(mA) Output Power{%BR%}(W) Stall Torque{%BR%}(oz-in) Stall Torque{%BR%}(mNm) Torque up to{%BR%}(oz-in) Torque up to{%BR%}(mNm) Torque Constant (oz-in/A) Torque Constant (mNm/A)
10NS61 Athlonix 0.39 10 10,700 3.6 0.7 0.10 0.71 0.12 0.85 1.09 7.7
12GS88 Athlonix 0.47 12 8,050 5.0 1.1 0.22 1.54 0.20 1.41 1.93 13.6
13N88 0.51 13 14,150 8.8 2.5 1.16 8.20 0.45 3.20 2.25 15.9
16DCP Athlonix - Graphite 0.63 16 8,684 13.2 1.1 0.45 3.16 0.31 2.18 3.00 21.2
16DCP Athlonix - Precious Metal 0.63 16 9,259 3.3 1.3 0.48 3.37 0.34 2.39 3.00 21.2
16DCT Athlonix - Graphite 0.63 16 9,648 51.7 4.0 2.22 15.70 0.72 5.06 1.23 8.7
16DCT Athlonix - Precious metal 0.63 16 7,970 9.4 4.2 1.81 12.77 0.76 5.36 1.52 10.7
16N78 Athlonix 0.63 16 8,200 4.0 4.9 1.56 11.00 0.89 6.30 3.92 27.7
17DCT Athlonix - Graphite 0.67 17 9,653 9.6 4.5 2.29 16.16 0.81 5.75 4.94 34.9
17DCT Athlonix - Precious Metal 0.67 17 9,800 2.6 4.7 2.33 16.43 0.85 6.00 4.94 34.9
22DCT Athlonix - Graphite 0.86 22 8,490 67.1 8.4 9.20 64.80 1.60 11.50 0.90 6.7
22DCT Athlonix - Precious metal 0.86 22 8,131 15.7 9.4 11.30 79.60 1.90 13.30 2.00 14.1
22N78 Athlonix 0.87 22 6,350 1.0 10.0 4.53 32.00 1.83 12.90 10.20 72.0
24DCT Athlonix - Graphite 0.94 24 7,602 8.0 8.4 8.72 61.60 1.92 13.53 8.48 59.9
24DCT Athlonix - Precious Metal 0.94 24 7,631 4.0 8.6 8.79 62.10 1.95 13.79 8.48 59.9

[value]

Specification + Detail
MetricEnglish
Model Diameter{%BR%}(mm) Diameter{%BR%}(in) Max Efficiency{%BR%}(%) Nominal Torque{%BR%}(mNm) Nominal Torque{%BR%}(oz-in) Max. Recommended Input Speed{%BR%}(rpm)
R10 10.0 0.39 70 100.0 14.0 10,000
R13 13.0 0.51 55 250.0 35.0 7,500
B16 16.0 0.63 48 120.0 17.0 8,000
R16 16.0 0.63 55 300.0 42.0 7,500
R22 22.0 0.87 50 600.0 85.0 5,000