SHARE

Industries

Motor Solutions for Land Surveying

Land Surveying
Land Surveying

Challenge 

Land surveying total stations utilize an electro-optical distance metering method, emitting a laser beam to a target and detecting light reflected off the target. Motion solutions play an integral role in precisely controlling the beam strength and then filtering reflected light. Outdoor working conditions call for battery-operated motion systems to operate in harsh environments for extended periods of time.

Portescap coreless motors offer the desired power density in the smallest envelope size and deliver maximum efficiency for long operation cycles.

Benefits 

  • High efficiency increases battery life

  • Gearbox option increases power and resolution

  • Multiple diameters and lengths available to meet space requirements

Customization Options 

  • Ball bearings for longer life

  • Gearheads to increase power

  • Encoders for position feedback

  • Customized windings for different operating voltages

[value]

Specification + Detail
MetricEnglish
Model Diameter{%BR%}(in) Diameter{%BR%}(mm) No-Load Speed{%BR%}(rpm) No-Load Current{%BR%}(mA) Output Power{%BR%}(W) Stall Torque{%BR%}(oz-in) Stall Torque{%BR%}(mNm) Torque up to{%BR%}(oz-in) Torque up to{%BR%}(mNm) Torque Constant (oz-in/A) Torque Constant (mNm/A)
10NS61 Athlonix 0.39 10 10,700 3.6 0.7 0.10 0.71 0.12 0.85 1.09 7.7
12G88 Athlonix 0.47 12 9,900 9.0 2.4 0.89 6.30 0.44 3.10 1.22 8.6
16N78 Athlonix 0.63 16 8,200 4.0 4.9 1.56 11.00 0.89 6.30 3.92 27.7
22DCP Athlonix - Graphite 0.87 22 10,889 11.0 4.3 2.41 17.00 0.81 5.69 5.81 41.0
22N78 Athlonix 0.87 22 6,350 1.0 10.0 4.53 32.00 1.83 12.90 10.20 72.0

[value]

Specification + Detail
MetricEnglish
Model Diameter{%BR%}(in) Diameter{%BR%}(mm) Holding Torque, Min{%BR%}(mNm) Holding Torque, Min{%BR%}(oz-in) Detent Torque, Max{%BR%}(mNm) Detent Torque, Max{%BR%}(oz-in) Linear Travel Accuracy Steps per Revolution
26M048D 1.02 26 14.5 2.1 4.2 0.6 7.5 48
35M048D 1.38 35 25.0 3.5 6.3 0.9 7.5 48

[value]

Specification + Detail
MetricEnglish
Model Diameter{%BR%}(mm) Diameter{%BR%}(in) Max Efficiency{%BR%}(%) Nominal Torque{%BR%}(mNm) Nominal Torque{%BR%}(oz-in) Max. Recommended Input Speed{%BR%}(rpm)
R10 10.0 0.39 70 100.0 14.0 10,000
R13 13.0 0.51 55 250.0 35.0 7,500
R16 16.0 0.63 55 300.0 42.0 7,500
R22 22.0 0.87 50 600.0 85.0 5,000