SHARE

Industries

Motors for Power Hand Tools

Power Hand Tools
Power Hand Tools

Challenge 

When productivity becomes a challenge, efficient power hand tools are the solution to save time and increase throughput. From assembly tools to pruning shears, used in contexts as varied as manufacturing environments and vineyards, accuracy and reliable duty cycles are the most important factors. Portescap motors, both in corded and cordless power tools, offer high torque-to-weight ratio, lower noise and high efficiency, and enable electric tools to offer best-in-class performance compared to other technologies such as pneumatic or fuel-powered.

Benefits 

  • High torque density enables smaller and lighter tools

  • High efficiency increases battery life and duty cycles

  • Low noise and vibration improves work environment

  • High speed reduces cycle time

Customization Options 

  • Multiple windings and gearboxes to tailor speed and torque

  • Sleeve or ball bearings

  • Shaft length and diameter

  • Special materials to withstand shock, high duty cycles and temperature constraints

[value]

Specification + Detail
MetricEnglish
Model Diameter{%BR%}(in) Diameter{%BR%}(mm) No-Load Speed{%BR%}(rpm) Typical No-Load Current{%BR%}(mA) Max continuous mechanical power (@ 25°C){%BR%}(W) Max Continuous Torque{%BR%}(mNm) Max Continuous Torque{%BR%}(oz-in) Torque Constant (oz-in/A) Torque Constant (mNm/A) Max motor speed{%BR%}(rpm)
22ECP45 ULTRA EC 0.87 22 8,370 25 80.0 27.70 3.92 3.82 27.00 47,000
22ECP60 ULTRA EC 0.87 22 8,050 40 120.0 50.50 7.20 3.99 28.30 38,000
22ECS45 ULTRA EC 0.90 22 68,500 300 120.0 26.80 3.80 0.47 3.30 73,000
22ECS60 ULTRA EC 0.90 22 43,000 270 180.0 44.50 6.30 0.74 5.10 60,000

[value]

Specification + Detail
MetricEnglish
Model Diameter{%BR%}(in) Diameter{%BR%}(mm) No-Load Speed{%BR%}(rpm) No-Load Current{%BR%}(mA) Output Power{%BR%}(W) Stall Torque{%BR%}(oz-in) Stall Torque{%BR%}(mNm) Torque up to{%BR%}(oz-in) Torque up to{%BR%}(mNm) Torque Constant (oz-in/A) Torque Constant (mNm/A)
16DCP Athlonix - Graphite 0.63 16 8,684 13.2 1.1 0.45 3.16 0.31 2.18 3.00 21.2
16DCP Athlonix - Precious Metal 0.63 16 9,259 3.3 1.3 0.48 3.37 0.34 2.39 3.00 21.2
17DCT Athlonix - Graphite 0.67 17 9,653 9.6 4.5 2.29 16.16 0.81 5.75 4.94 34.9
17DCT Athlonix - Precious Metal 0.67 17 9,800 2.6 4.7 2.33 16.43 0.85 6.00 4.94 34.9
22DCP Athlonix - Graphite 0.87 22 10,889 11.0 4.3 2.41 17.00 0.81 5.69 5.81 41.0
24DCT Athlonix - Graphite 0.94 24 7,602 8.0 8.4 8.72 61.60 1.92 13.53 8.48 59.9
24DCT Athlonix - Precious Metal 0.94 24 7,631 4.0 8.6 8.79 62.10 1.95 13.79 8.48 59.9
25GT2R82 0.98 25 8,260 65.0 33.0 27.47 194.00 5.81 41.00 5.82 41.1
30GT2R82 1.18 30 8,600 90.0 82.0 119.95 847.00 13.03 92.00 5.48 38.7

[value]

Specification + Detail
MetricEnglish
Model Diameter{%BR%}(mm) Diameter{%BR%}(in) Max Efficiency{%BR%}(%) Nominal Torque{%BR%}(mNm) Nominal Torque{%BR%}(oz-in) Max. Recommended Input Speed{%BR%}(rpm)
R22 22.0 0.87 50 600.0 85.0 5,000
R32 32.0 1.26 55 4,500.0 637.0 6,000