SHARE

Industries

Motors for Biopsy Systems

Motors for Biopsy Systems
Motors for Biopsy Systems

Challenge 

Biopsy procedures have been made less invasive, more accurate, faster, and to require less recovery time, thanks in part to advances in attaining tissue samples using miniature motors. Portescap's multi-technology miniature medical motors enable compact and lightweight biopsy handheld devices. Brush or brushless motors typically allow for the retracting and cutting action of large-gauge spring-loaded probes, while small step motors can be used to precisely organize multiple tissue samples into separate sample containers.

Benefits 

  • Multi-technology miniature solutions from a single source

  • Improved ergonomics due to high power density

  • Sterilizable products available

  • Inherent safety driven by low-inertia rotors for rapid stops

  • Higher efficiency allows longer operating time for battery-powered devices

Customization Options 

  • Custom voltage winding for battery powered applications

  • Electrical magnetic coil customization to meet exact device torque and speed needs

  • Autoclavable or non-autoclavable designs available

  • Custom output shaft and housing interface features

  • High-level assembly integration

[value]

Specification + Detail
MetricEnglish
Model Diameter{%BR%}(in) Diameter{%BR%}(mm) No-Load Speed{%BR%}(rpm) Typical No-Load Current{%BR%}(mA) Max continuous mechanical power (@ 25°C){%BR%}(W) Max Continuous Torque{%BR%}(mNm) Max Continuous Torque{%BR%}(oz-in) Torque Constant (oz-in/A) Torque Constant (mNm/A) Max motor speed{%BR%}(rpm)
16BHS 2-wires 0.63 16 33,770 235 6.0 4.00 0.57 0.47 3.30 10,900
16ECP36 ULTRA EC 0.24 16 29,000 85 27.5 7.10 0.93 1.09 7.70 63,000
16ECP52 ULTRA EC 0.24 16 12,100 41 37.5 14.30 14.70 2.61 18.40 40,000

[value]

Specification + Detail
MetricEnglish
Model Diameter{%BR%}(in) Diameter{%BR%}(mm) No-Load Speed{%BR%}(rpm) No-Load Current{%BR%}(mA) Output Power{%BR%}(W) Stall Torque{%BR%}(oz-in) Stall Torque{%BR%}(mNm) Torque up to{%BR%}(oz-in) Torque up to{%BR%}(mNm) Torque Constant (oz-in/A) Torque Constant (mNm/A)
10NS61 Athlonix 0.39 10 10,700 3.6 0.7 0.10 0.71 0.12 0.85 1.09 7.7
12G88 Athlonix 0.47 12 9,900 9.0 2.4 0.89 6.30 0.44 3.10 1.22 8.6
12GS88 Athlonix 0.47 12 8,050 5.0 1.1 0.22 1.54 0.20 1.41 1.93 13.6
16DCT Athlonix - Graphite 0.63 16 9,648 51.7 4.0 2.22 15.70 0.72 5.06 1.23 8.7
16DCT Athlonix - Precious metal 0.63 16 7,970 9.4 4.2 1.81 12.77 0.76 5.36 1.52 10.7
0.63 16 9,640 4.9 1.3 0.41 2.90 0.35 2.50 2.45 17.3
16N78 Athlonix 0.63 16 8,200 4.0 4.9 1.56 11.00 0.89 6.30 3.92 27.7
22DCT Athlonix - Graphite 0.86 22 8,490 67.1 8.4 9.20 64.80 1.60 11.50 0.90 6.7
22DCT Athlonix - Precious metal 0.86 22 8,131 15.7 9.4 11.30 79.60 1.90 13.30 2.00 14.1

[value]

Specification + Detail
MetricEnglish
Model Diameter{%BR%}(mm) Diameter{%BR%}(in) Max Efficiency{%BR%}(%) Nominal Torque{%BR%}(mNm) Nominal Torque{%BR%}(oz-in) Max. Recommended Input Speed{%BR%}(rpm)
R10 10.0 0.39 70 100.0 14.0 10,000
R13 13.0 0.51 55 250.0 35.0 7,500
R16 16.0 0.63 55 300.0 42.0 7,500