SHARE

Industries

Motors for Medical Pipettes

Motors for Medical Pipettes
Motors for Medical Pipettes

Challenge 

Used in molecular biology and analytical chemistry as well as in many medical tests, electronic pipettes allow for accurate and repeatable delivery of samples and reagents while reducing the risk of repetitive-strain injury. Portescap’s compact efficient medical motors allow electronic pipettes to be more ergonomic and to dispense faster and for a longer period of time before needing to be recharged. Portescap’s integral linear actuation system simplifies and accelerates the design of new-generation handheld devices while their superior actuation force allows for a wider range and a larger amount of substances to be dispensed in multi-channel solutions.

Benefits 

  • Improved ergonomics due to compact integrated solutions

  • High-efficiency for longer operation time on battery power

  • High-count encoder for accuracy of fluid delivery

  • Rapid time-to-market through integrated linear solutions

  • Reliability of precious metal brushes or brushless technologies

  • Increase throughput driven by highly dynamic solutions

Customization Options 

  • Lead screw integration

  • Winding voltage adjustment

  • Custom lead screw pitch

[value]

Specification + Detail
MetricEnglish
Model Diameter{%BR%}(in) Diameter{%BR%}(mm) No-Load Speed{%BR%}(rpm) No-Load Current{%BR%}(mA) Output Power{%BR%}(W) Stall Torque{%BR%}(oz-in) Stall Torque{%BR%}(mNm) Torque up to{%BR%}(oz-in) Torque up to{%BR%}(mNm) Torque Constant (oz-in/A) Torque Constant (mNm/A)
08G61 0.31 8 11,760 2.5 0.7 0.17 1.20 0.14 0.95 1.02 7.2
08GS61 0.31 8 11,000 3.0 0.5 0.10 0.64 0.09 0.66 0.72 5.1
10NS61 Athlonix 0.39 10 10,700 3.6 0.7 0.10 0.71 0.12 0.85 1.09 7.7
12G88 Athlonix 0.47 12 9,900 9.0 2.4 0.89 6.30 0.44 3.10 1.22 8.6
12GS88 Athlonix 0.47 12 8,050 5.0 1.1 0.22 1.54 0.20 1.41 1.93 13.6
0.63 16 7,970 9.4 4.2 1.81 12.77 0.76 5.36 1.52 10.7
16N28 0.63 16 9,640 4.9 1.3 0.41 2.90 0.35 2.50 2.45 17.3
16N78 Athlonix 0.63 16 8,200 4.0 4.9 1.56 11.00 0.89 6.30 3.92 27.7

[value]

Specification + Detail
MetricEnglish
Model Diameter{%BR%}(in) Diameter{%BR%}(mm) Holding Torque, Typical{%BR%}(mNm) Holding Torque, Typical{%BR%}(oz-in) Detent Torque, Max{%BR%}(mNm) Detent Torque, Max{%BR%}(oz-in) Linear Travel Accuracy Steps per Revolution
P010 064 0.39 10 1.8 0.25 0.9 0.13 15 24
P010 104 0.39 10 1.5 0.21 0.9 0.13 9 40

[value]

Specification + Detail
MetricEnglish
Model Diameter{%BR%}(in) Diameter{%BR%}(mm) Max. Holding Force* @ .001" (0.0254 mm) / Step {%BR%}(N) Max. Holding Force* @ .001" (0.0254 mm) / Step{%BR%}(oz) Min. Holding Force @ 0.001" (0.0254mm) / Step (Un-energized){%BR%}(N) Min. Holding Force @ 0.001" (0.0254mm) / Step (Un-energized){%BR%}(oz) Max. Travel @ 0.001" (0.0254 mm) / Step{%BR%}(mm) Max. Travel @ 0.001" (0.0254 mm) / Step{%BR%}(in) Linear Travel Accuracy
20DAM-K 0.79 20.0 30.6 110.0 20.9 75.0 15.0 0.6 ± 1 Step
20DAM-L 0.79 20.0 30.6 110.0 20.9 75.0 50.0 2.0 ± 1 Step
26DBM-K 1.02 26.0 35.6 128.0 13.9 50.0 13.2 0.5 ±1 Step
26DBM-L 1.02 26.0 35.6 128.0 13.9 50.0 48.0 1.9 ±1 Step