SHARE

Industries

Motors for Peripheral Artery Disease Treatment Devices

Peripheral Artery Disease Treatment Devices
Peripheral Artery Disease Treatment Devices

Challenge 

Maintaining proper blood flow is critical for tissue oxygenation. When blood flow is obstructed, discomfort, loss of limbs and even death can occur. Orbital and rotational atherectomy procedures cut or grind away calcified plaque to restore blood in diseased vessels. There are many different motion approaches to atherectomy. Some devices rotate at very high speeds and grind plaque away, while some devices rotate more slowly and cut plaque. Portescap’s wide miniature motor portfolio contains the right motor solution for all atherectomy approaches. While coreless brush DC motors enable high efficiency and torque for battery-operated disposable devices, brushless motors allow for smooth high-speed and high-torque operation.

Benefits 

  • Improved ergonomics due to compact high-power-density motor solutions

  • High efficiency for longer operation time on battery power

  • Smooth motion and improved tactile feel through coreless coil technology

  • Inherent safety and rapid speed changes driven by low inertia rotors

  • Sterilizable options available for reusable designs

  • Cost-effective solution for disposable devices

  • Low vibration and noise level for quieter operation

Customization Options 

  • Coil windings designed for high-efficiency battery-powered applications

  • Shaft design to interface with catheter coupler

  • Electrical magnetic coil customization to meet exact device torque and speed needs

  • Autoclavable or non-autoclavable designs available

  • Cannulated motor shafts to allow passage of guide wire

  • Integrated electronics available for some brushless motors

[value]

Specification + Detail
MetricEnglish
Model Diameter{%BR%}(in) Diameter{%BR%}(mm) No-Load Speed{%BR%}(rpm) Typical No-Load Current{%BR%}(mA) Max continuous mechanical power (@ 25°C){%BR%}(W) Max Continuous Torque{%BR%}(mNm) Max Continuous Torque{%BR%}(oz-in) Torque Constant (oz-in/A) Torque Constant (mNm/A) Max motor speed{%BR%}(rpm)
16ECP36 ULTRA EC 0.24 16 29,000 85 27.5 7.10 0.93 1.09 7.70 63,000
16ECP52 ULTRA EC 0.24 16 12,100 41 37.5 14.30 14.70 2.61 18.40 40,000
22ECP35 Ultra EC 0.87 22 13,200 30 55.0 14.30 2.02 2.46 17.40 50,000
22ECP45 ULTRA EC 0.87 22 8,370 25 80.0 27.70 3.92 3.82 27.00 47,000
22ECP60 ULTRA EC 0.87 22 8,050 40 120.0 50.50 7.20 3.99 28.30 38,000

[value]

Specification + Detail
MetricEnglish
Model Diameter{%BR%}(in) Diameter{%BR%}(mm) No-Load Speed{%BR%}(rpm) No-Load Current{%BR%}(mA) Output Power{%BR%}(W) Stall Torque{%BR%}(oz-in) Stall Torque{%BR%}(mNm) Torque up to{%BR%}(oz-in) Torque up to{%BR%}(mNm) Torque Constant (oz-in/A) Torque Constant (mNm/A)
08G61 0.31 8 11,760 2.5 0.7 0.17 1.20 0.14 0.95 1.02 7.2
08GS61 0.31 8 11,000 3.0 0.5 0.10 0.64 0.09 0.66 0.72 5.1
10NS61 Athlonix 0.39 10 10,700 3.6 0.7 0.10 0.71 0.12 0.85 1.09 7.7
12G88 Athlonix 0.47 12 9,900 9.0 2.4 0.89 6.30 0.44 3.10 1.22 8.6
12GS88 Athlonix 0.47 12 8,050 5.0 1.1 0.22 1.54 0.20 1.41 1.93 13.6
16DCT Athlonix - Precious metal 0.63 16 7,970 9.4 4.2 1.81 12.77 0.76 5.36 1.52 10.7
0.63 16 9,640 4.9 1.3 0.41 2.90 0.35 2.50 2.45 17.3
16N78 Athlonix 0.63 16 8,200 4.0 4.9 1.56 11.00 0.89 6.30 3.92 27.7

[value]

Specification + Detail
MetricEnglish
Model Diameter{%BR%}(in) Diameter{%BR%}(mm) Max. Holding Force* @ .001" (0.0254 mm) / Step {%BR%}(N) Max. Holding Force* @ .001" (0.0254 mm) / Step{%BR%}(oz) Min. Holding Force @ 0.001" (0.0254mm) / Step (Un-energized){%BR%}(N) Min. Holding Force @ 0.001" (0.0254mm) / Step (Un-energized){%BR%}(oz) Max. Travel @ 0.001" (0.0254 mm) / Step{%BR%}(mm) Max. Travel @ 0.001" (0.0254 mm) / Step{%BR%}(in) Linear Travel Accuracy
35DBM-K 35.0 40.0 144.0 17.0 ± 1 Step
35DBM-L 35.0 40.0 144.0 63.5 ± 1 Step