SHARE

Industries

Stage Lighting

Stage Lighting
Stage Lighting

Challenge 

Modern days stage Lights are playing an important and emotional role in all performance arts such as opera, theater, dance or architectural exhibitions. LED technology has been an impactful technology improvement over the past years, bringing intelligent stage lighting equipment to the highest technical level.

Portescap's Stepper Linear Actuators product line exactly meets the application need of LED moving heads lights. Stepper Linear Actuators provide high linear force and extended stroke length to enable a perfect movement of the lens and ensure the accurate beam spread. The actuators are designed to provide the lowest level of noise and vibrations and highest repeatability, to provide consistent beam angle accuracy and light stabilization. With multiple customization options, Portescap's Stepper Linear Actuators will help you bring your Stage Lighting application to the highest level of quality and performance.

Benefits 

  • High linear force

  • Specific ball bearings design for longer life

  • Low vibration design for a better accuracy of the lens movement

  • Low noise

Customization Options 

  • Multiple windings to tailor speed and torque

  • Extended Stroke lengths

  • Wire length and connectors

  • End of stroke sensor

  • Adaptor tips

[value]

Specification + Detail
MetricEnglish
Model Diameter{%BR%}(in) Diameter{%BR%}(mm) No-Load Speed{%BR%}(rpm) No-Load Current{%BR%}(mA) Output Power{%BR%}(W) Stall Torque{%BR%}(oz-in) Stall Torque{%BR%}(mNm) Torque up to{%BR%}(oz-in) Torque up to{%BR%}(mNm) Torque Constant (oz-in/A) Torque Constant (mNm/A)
16DCT Athlonix - Graphite 0.63 16 9,648 51.7 4.0 2.22 15.70 0.72 5.06 1.23 8.7
16DCT Athlonix - Precious metal 0.63 16 7,970 9.4 4.2 1.81 12.77 0.76 5.36 1.52 10.7
16DCT Athlonix - Precious metal 0.63 16 7,993 3.5 4.3 1.87 13.20 0.77 5.45 4.03 28.5
22DCT Athlonix - Graphite 0.86 22 8,490 67.1 8.4 9.20 64.80 1.60 11.50 0.90 6.7
22DCT Athlonix - Precious metal 0.86 22 8,131 15.7 9.4 11.30 79.60 1.90 13.30 2.00 14.1

[value]

Specification + Detail
MetricEnglish
Model Diameter{%BR%}(in) Diameter{%BR%}(mm) Max. Holding Force* @ .001" (0.0254 mm) / Step {%BR%}(N) Max. Holding Force* @ .001" (0.0254 mm) / Step{%BR%}(oz) Min. Holding Force @ 0.001" (0.0254mm) / Step (Un-energized){%BR%}(N) Min. Holding Force @ 0.001" (0.0254mm) / Step (Un-energized){%BR%}(oz) Max. Travel @ 0.001" (0.0254 mm) / Step{%BR%}(mm) Max. Travel @ 0.001" (0.0254 mm) / Step{%BR%}(in) Linear Travel Accuracy
20DAM-K 0.79 20.0 30.6 110.0 20.9 75.0 15.0 0.6 ± 1 Step
20DAM-L 0.79 20.0 30.6 110.0 20.9 75.0 50.0 2.0 ± 1 Step
26DAM-K 1.02 26.0 33.4 120.0 20.0 72.0 13.2 0.5 ± 1 Step
26DAM-L 1.02 26.0 33.4 120.0 20.0 72.0 48.0 1.9 ± 1 Step