SHARE

Industries

Motor Solutions for Surveillance Systems

Surveillance Camera Systems
Surveillance Camera Systems

Challenge 

Security and surveillance cameras must execute precise movements to capture and provide adequate information. Movements can be slow or rapid, depending on the position and scope of the camera. Motor performance enhances this ability by operating over a wide range of speeds and providing consistent performance output. Portescap's coreless brush DC and stepper motors are ideal to meet this demanding aspect of the application.

Benefits 

  • Open or closed loop positioning

  • Low inertia for rapid movement

  • Gearhead option for finer motion increments

  • Smooth motion

Customization Options 

  • Ball bearings for longer life

  • Gearheads to increase power

  • Encoders for position feedback

  • Shaft modifications

[value]

Specification + Detail
MetricEnglish
Model Diameter{%BR%}(in) Diameter{%BR%}(mm) No-Load Speed{%BR%}(rpm) No-Load Current{%BR%}(mA) Output Power{%BR%}(W) Stall Torque{%BR%}(oz-in) Stall Torque{%BR%}(mNm) Torque up to{%BR%}(oz-in) Torque up to{%BR%}(mNm) Torque Constant (oz-in/A) Torque Constant (mNm/A)
16DCP Athlonix - Graphite 0.63 16 8,684 13.2 1.1 0.45 3.16 0.31 2.18 3.00 21.2
16DCP Athlonix - Precious Metal 0.63 16 9,259 3.3 1.3 0.48 3.37 0.34 2.39 3.00 21.2

[value]

Specification + Detail
MetricEnglish
Model Diameter{%BR%}(in) Diameter{%BR%}(mm) Holding Torque, Min{%BR%}(mNm) Holding Torque, Min{%BR%}(oz-in) Detent Torque, Max{%BR%}(mNm) Detent Torque, Max{%BR%}(oz-in) Step Angle{%BR%}(degree) Steps per Revolution
35L048D 1.38 35 46.0 6.5 12.1 1.8 7.5 48
35M048B 1.38 35 19.8 2.8 2.1 0.3 7.5 48

[value]

Specification + Detail
MetricEnglish
Model Diameter{%BR%}(in) Diameter{%BR%}(mm) Holding Torque, Typical{%BR%}(mNm) Holding Torque, Typical{%BR%}(oz-in) Detent Torque, Max{%BR%}(mNm) Detent Torque, Max{%BR%}(oz-in) Step Angle{%BR%}(degree) Steps per Revolution
P430 1.54 39 60.0 8.50 3.5 0.50 3.6 100

[value]

Specification + Detail
MetricEnglish
Model Diameter{%BR%}(in) Diameter{%BR%}(mm) Max. Holding Force* @ .001" (0.0254 mm) / Step {%BR%}(N) Max. Holding Force* @ .001" (0.0254 mm) / Step{%BR%}(oz) Min. Holding Force @ 0.001" (0.0254mm) / Step (Un-energized){%BR%}(N) Min. Holding Force @ 0.001" (0.0254mm) / Step (Un-energized){%BR%}(oz) Max. Travel @ 0.001" (0.0254 mm) / Step{%BR%}(mm) Max. Travel @ 0.001" (0.0254 mm) / Step{%BR%}(in) Step Angle{%BR%}(degree)
20DAM-K 0.79 20.0 30.6 110.0 20.9 75.0 15.0 0.6 ± 1 Step
20DAM-L 0.79 20.0 30.6 110.0 20.9 75.0 50.0 2.0 ± 1 Step
26DAM-K 1.02 26.0 33.4 120.0 20.0 72.0 13.2 0.5 ± 1 Step
26DAM-L 1.02 26.0 33.4 120.0 20.0 72.0 48.0 1.9 ± 1 Step