Markets & Applications >> Civil Aviation and Aerospace
Civil Aviation and Aerospace

Portescap provides Aerospace & Defense applications proven miniature motion solutions and capabilities, whether it is for commercial and military aircraft or weapons systems. Within the specially adapted proposals from Portescap, you will find reliable solutions resistant to thermal and mechanical shocks and which, in a small lightweight envelope, can deliver the necessary power, torque and long life required for these applications.


Innovation at Work
Seat Actuation
In seat actuation systems, numerous footrest, legrest and recline axes must be moved simultaneouly to reach the end of travel at the same time.
Actuation Systems
High performance brushless and brush motors pivot multiple fins which enables the generation of a precise flight path.
Surveillance Camera System
Highly practical and reliable brush, brushless and stepper motors are ideal for panning and tilting of camera gimbals.
 

Other Applications:

  • Aircraft on board instrumentation
  • Gyroscope
  • Satellites
  • Valves
  • Fuel metering system
  • Electric actuator
  • Ground vehicle & sea systems
  • Missiles & precision guided munitions
  • Indicators
  • Optical scanners