Medical

Performance, precise control, and safety are the critical attributes for every medical application.

Portescap supplies motors for pumps, analyzers and surgical hand tools used by hospitals and medical device manufacturers. Portescap is also one of the leading providers of autoclavable brushless dc slotted motors for medical applications.  Our motors have been life tested to withstand in excess of 1,000 autoclave cycles.


Innovation at Work
Neuro-surgery Hand Tools
Deliver up to 30% more torque with autoclavable brushless motors.
Infusion Pumps
Our coreless brush DC motor technology has been the primary mechanism to facilitate pumps used in fluid medication and critical care nutrition
Medical Pumps
A hybrid stepper allows for variation in medicine dispensing speed
Orthopedic Drill
BLDC custom design motors allows drills to be lightweight without compromising power and performance.
Bone Shaver
Reduce weight without losing performance by using BLDC slotted motors.
 

Other Applications:

  • High speed surgical hand tools
  • Small bone surgical hand tools
  • Large bone surgical hand tools
  • Dental hand tools
  • Respirators & ventilators
  • Infusion and Insulin pumps
  • Dental imaging
  • Diagnostics & scanning equipment