Markets & Applications >> Medical >> Neuro-surgery Hand Tools

Surgical Hand Tools & Sterilizable Surgical Hand Tools

When you're an orthopedic surgeon performing multiple operations in a day, hand tools that are powerful and precise are a must. However, a smaller, more lightweight version of the tool would be a welcome relief. Portescap supplies customized solutions that are exceptionally lightweight but do not compromise performance. Its lightweight feel and low-heat feature reduce hand fatigue in surgeons. Suitable sealing and optimized design assure adequate autoclaving and prevent contamination. So surgeons, and their patients, have a lot to feel comfortable about.

Delivering up to 30% more torque than traditional motors, Portescap's sterilizable brushless motors generate minimal heat in an ultra-compact package. This means higher performance and better quality of use, especially in minimally invasive procedures. And, with higher acceleration and peak speed, Portescap motors help reduce the time required for critical procedures, meaning a faster start on patient recovery. Bottom line: Portescap sterilizable motors deliver better performance and real peace of mind – allowing the surgeon to focus on the highest priority, the patient.

Applications that would benefit from Portescap sterilizable brushless dc motors:
Endoscopic handtools
Orthopaedic handtools
ENT handtools
Dental handtools

View our wide range of Brushless DC Slotted motors! These motors are great for surgical and industrial hand tools and can be fully customized to suit your application.