SHARE

Motor Sterilization

Motor Sterilization

Washable & Sterilizable Motors for Increased Surgical Power

Power Density

Disinfection Through Medical Washer

Medical washers (sometimes referred to as medical dishwashers or thermal disinfectors) are automated machines used to wash and disinfect medical devices and remove bioburden prior to sterilization. The process introduces hot water and specialized high pH cleaning detergents to the wash chamber making the environment especially harsh. Portescap performs in-house washer durability and performance testing on motors. On most motors, the high pH water present in the washer saturates the motor internals and electronics leading to electrical shorts as well as material failures and corrosion. This in turn results in poor performance or failure. Portescap’s proprietary sterilizable motor design is capable of lasting hundreds of washer cycles with little or no degradation to performance.

Sterilization Through Autoclave

Sterilization is the process of completely destroying microorganisms on an object in order to render it sterile. An autoclave is a machine used to sterilize equipment, components and supplies by applying alternating positive and negative pressure and high temperature steam. Used for most medical and dental devices, the steam autoclave process provides a means to sterilize all surfaces exposed to the steam. Portescap performs in-house autoclave durability testing on motors using hospital grade equipment. On most motors, the pressure, steam and temperature can lead to premature damage or destruction of bearings, sensors, magnets and stators resulting in either poor performance or motor failure. Portescap’s proprietary sterilizable sensored motor design is capable of lasting over 3000 autoclave cycles with little or no degradation to performance. Learn more about our design approach for sterilizable motors.

Portescap Technology

Portescap’s proprietary autoclavability technology for our brushless DC slotted motors has been developed over years of experience in medical and dental applications. Portescap strives for market-leading reliability through innovation and continuous improvement. Breadth of application know-how, from surgical and dental tools to a variety of medical devices, plus motor technology expertise, enables us to offer custom-engineered motion-control solutions to meet a spectrum of performance needs.

Contact an Engineer for help in optimizing the perfect motion solution for your powered surgical hand tools.

Surgical Motor Solutions

Our Surgical Motor Solutions are custom engineered to your needs, providing high speeds and high torque while maintaining efficiency for increased hand tool power and shorter surgery cases

Learn more

Ultra EC Brushless DC Motors

The three famililies of Ultra EC Brushless DC Motors not only meet a high range of requirements, but include our patented U coil for excellent performance, minimal iron losses and maximum efficiency

Learn more

Athlonix DC Motors

Althlonix DC Motors utilize an energy efficient coreless motor design to provide high power density with the proper balance to meet all your performance requirements

Learn more

Brushless DC Motors

A Brushless DC Motor offers a great combination of durability, efficiency, torque and speed in a compact package suitable for your application

Learn more

Brush DC Motors

Brush DC Motors are small but with high power density to provide the advantages of low friction, low starting voltages, minimal iron losses and superb speed-to-torque performance

Learn more

Disc Magnet Motors

Disc Magnet Motors are advanced micro stepper motors which supply exceptional dynamic motor performance, finer step resolutions and higher acceleration unparalleled by any other stepper motor on today's market

Learn more

Can Stack Motors

Our Can Stack Motors are long life, high performance stepper motors with open loop control solutions, converting electrical pulses into mechanical movements using the simplest techniques making them suitable for many applications

Learn more

Linear Stepper Motor

Linear stepper actuators create translational motion, coupling directly to the load to achieve incremental linear displacement without position feedback while delivering high linear force in a small design

Learn more

Related Products

Portescap provides a variety of gearheads, encoders, and drives usable with a wide range of motors to optimize your motor performance

Learn more

[value]

Specification + Detail
MetricEnglish
Model Diameter{%BR%}(in) Diameter{%BR%}(mm) Max No-Load Current{%BR%}(mA) No-Load Speed{%BR%}(rpm) Continuous Stall Torque{%BR%}(mNm) Continuous Stall Torque{%BR%}(oz-in) Continuous Stall Current{%BR%}(A) Peak Torque for 1s{%BR%}(mNm) Peak Torque for 1s{%BR%}(oz-in) Torque Constant (oz-in/A) Torque Constant (mNm/A)
ENT Microdebrider (24V) 0.50 12.7 855 11,829 39.5 5.60 2.44 449.3 63.6 2.40 17.00
ENT Microdebrider (48V) 0.50 12.7 375 11,910 41.3 5.90 1.27 490.7 69.5 4.80 34.10
Spine Drill 0.50 12.7 420 90,599 9.2 1.31 1.93 166.4 23.6 0.71 5.04
Arthroscopic Joint Shaver (7.2k rpm) 0.65 16.5 645 7,277 117.7 16.70 4.37 1 865.2 264.1 4.00 28.30
Arthroscopic Joint Shaver (4.2k rpm) 0.65 16.5 600 4,233 119.4 16.90 2.59 1 110.1 157.2 6.86 48.50
Large Bone Orthopedic Drill 1.10 27.9 900 957 818.2 115.90 8.23 11 098.0 1 571.7 16.40 116.00
Large Bone Orthopedic Saw/Reamer (9.6V) 1.24 31.5 1 130 16,928 76.2 10.80 16.50 1 432.4 202.8 0.77 5.41
Large Bone Orthopedic Saw/Reamer (12V) 1.24 31.5 1 060 15,887 82.1 11.60 13.30 1 562.6 221.3 1.02 7.20
Large Bone Orthopedic Saw/Reamer (14.4V) 1.24 31.5 850 15,245 88.0 12.50 11.40 1 720.1 243.6 1.28 9.01
Large Bone Orthopedic Drill (9.6V) 1.24 31.5 1 130 16,928 76.2 10.80 16.50 1 432.4 202.8 0.77 5.41
Large Bone Orthopedic Drill (12V) 1.24 31.5 1 060 15,887 82.1 11.60 11.40 1 720.1 243.6 1.02 7.20
Large Bone Orthopedic Drill (14.4V) 1.24 31.5 850 15,245 88.0 12.50 11.40 1 720.1 243.6 1.28 9.01

[value]

Specification + Detail
MetricEnglish
Model Operating Voltage{%BR%} (V min) Operating Voltage{%BR%} (V max) Feedback Maximum Continuous Input Power Control Method Autoclave Cycles
CNT1530 9.00 15.00 Sensored 300.00 Open Loop Speed 1000