High Speed Electric Motors
Definition
Speed of a motor is the magnitude of the rotational velocity of the motor shaft. In a motion application, speed of the motor dictates how fast the axis rotates – the number of complete revolutions per unit time. Applications vary in their speed requirement, depending on what is being moved and the coordination with the other components of the machine. A balance must be achieved between speed and torque, as motors typically generate less torque when run at higher speeds.
Solution Overview
We address speed requirements during our design process by creating an optimum coil (generally known as windings) and magnet configurations. In some designs, the coil rotates based on motor construction. Creating a motor design that eliminates the iron being combined with the coil results in higher speeds. The inertia of these high speed motors is reduced dramatically, increasing the acceleration (responsiveness) as well. In some designs the magnet rotates with the shaft. Since the magnet is the contributing factor for the motor inertia, developing a different design from a standard cylindrical magnet is required. Lowering the inertia drives higher speed as well as acceleration.
Portescap Technology
Portescap has designed high speed motors for our brushless DC and brush DC technologies, with self-supporting high-density rotor coils. The ironless nature of brush DC coils allows for both high acceleration and higher speeds, especially compared to brush DC motors with an iron-core design. Portescap offers a unique series of step motors, the disc magnet series, which have a thin disc magnet as opposed to a cylindrical magnet. By lowering the inertia of the motors, we can achieve speeds up to 10,000 rpm with a step motor, unparalleled in the industry. Contact us today to see how we can help you find the right high speed motors for your motion-critical applications.
Portescap high speed motors are perfect for the following applications:
RECOMMENDED BRUSHLESS SLOTLESS
Model | Motor Diameter (mm) | Motor Diameter (in) | No-Load Speed (rpm) | No-Load Current, Typical (mA) | Continuous Mechanical Power, Max (@25°C) (W) | Continuous Torque, Max (mNm) | Continuous Torque, Max (oz-in) | Torque Constant (mNm/A) | Torque Constant (oz-in/A) | Motor Speed, Max (rpm) | Shop |
---|---|---|---|---|---|---|---|---|---|---|---|
22ECP35 Ultra EC | 22 | 0.866 | 13200 | 30 | 56 | 14.3 | 2.03 | 17.4 | 2.46 | 50000 | |
22ECP45 Ultra EC | 22 | 0.866 | 15700 | 60 | 80 | 29.4 | 4.16 | 26.97 | 3.82 | 47000 | |
22ECP60 Ultra EC | 22 | 0.866 | 8050 | 40 | 120 | 50.5 | 7.15 | 28.27 | 4 | 38000 | |
22ECS45 Ultra EC | 22 | 0.866 | 68500 | 300 | 120 | 26.8 | 3.8 | 6.6 | 0.93 | 73000 | |
22ECS60 Ultra EC | 22 | 0.866 | 47000 | 210 | 180 | 45.9 | 6.5 | 7.3 | 1.03 | 60000 | |
30ECT64 Ultra EC | 30 | 1.181 | 28550 | 575 | 187 | 137 | 19.4 | 20.48 | 2.9 | 30000 | |
30ECT90 Ultra EC | 30 | 1.181 | 22100 | 1050 | 244 | 225 | 31.86 | 21.11 | 2.99 | 25000 | |
35ECS60 Ultra EC | 35 | 1.378 | 39300 | 1000 | 262 | 120.6 | 17.08 | 11.83 | 1.68 | 40000 | |
35ECS80 Ultra EC | 35 | 1.378 | 31100 | 700 | 330 | 193.4 | 27.39 | 14.98 | 2.12 | 40000 | |
26BF-2A nuvoDisc | 26 | 1.023 | 6209 | 30 | 3.3 | 3.5 | 0.5 | 8.96 | 1.27 | 12000 | |
40ECP44 | 40 | 1.57 | 26500 | 1410 | 150 | 120 | 17 | 9.11 | 1.29 | 30000 | |
40ECP55 | 40 | 1.57 | 26310 | 1450 | 420 | 150.2 | 21.3 | 9.11 | 1.29 | 30000 |
RECOMMENDED BRUSHLESS SLOTTED
Model | Motor Diameter (mm) | Motor Diameter (in) | No-Load Current, Typical (mA) | No-Load Speed (rpm) | Continuous Stall Torque (mNm) | Continuous Stall Torque (oz-in) | Continuous Stall Current (A) | Peak Torque (mNm) | Peak Torque (oz-in) | Torque Constant (mNm/A) | Torque Constant (oz-in/A) | Shop |
---|---|---|---|---|---|---|---|---|---|---|---|---|
ENT Surgical Gearmotor (B0512N4080) | 12.7 | 0.5 | 340 | 13385 | 37.9 | 5.4 | 2.56 | 445.3 | 63.1 | 15.51 | 2.2 | |
ENT Surgical Gearmotor (B0512N4081) | 12.7 | 0.5 | 165 | 12800 | 41.6 | 5.9 | 1.35 | 518.9 | 73.5 | 32.23 | 4.56 | |
Spine Drill Surgical Motor (B0512A1) | 12.7 | 0.5 | 269 | 97400 | 9.5 | 1.34 | 3.63 | 176.1 | 24.9 | 4.92 | 0.7 | |
Arthroscopic Surgical Gearmotor (B0614H4041) | 16.51 | 0.65 | 643 | 7353 | 116.5 | 16.5 | 4.37 | 1846 | 261.4 | 28 | 3.97 | |
Cannulated Large Bone Orthopedic Surgical Motor (B1210N1021) | 31.5 | 1.24 | 1267 | 16800 | 83.1 | 11.77 | 16.1 | 1365.4 | 193.4 | 5.41 | 0.77 | |
Cannulated Large Bone Orthopedic Surgical Motor (B1210N1023) | 31.5 | 1.24 | 760 | 15700 | 95.9 | 13.58 | 11.19 | 1660.8 | 235.2 | 8.88 | 1.26 | |
Arthroscopic Joint Shaver High Speed Gearmotor (B0614A4) | 16.51 | 0.65 | 933 | 13710 | 81.48 | 11.54 | 4.95 | 1705 | 241 | 29.9 | 4.24 |
RECOMMENDED BRUSH DC
Model | Motor Diameter (mm) | Motor Diameter (in) | No-Load Speed (rpm) | No-Load Current, Typical (mA) | Output Power (W) | Stall Torque at Nominal Voltage (mNm) | Stall Torque at Nominal Voltage (oz-in) | Continuous Torque, Max (mNm) | Continuous Torque, Max (oz-in) | Torque Constant (mNm/A) | Torque Constant (oz-in/A) | Shop |
---|---|---|---|---|---|---|---|---|---|---|---|---|
16DCT Athlonix - Graphite | 16 | 0.63 | 10427 | 150.3 | 4 | 16.49 | 2.34 | 5.06 | 0.72 | 54.26 | 7.68 | |
16DCT Athlonix - Precious metal | 16 | 0.63 | 10079 | 28.6 | 4.3 | 17.14 | 2.43 | 5.45 | 0.77 | 54.26 | 7.68 | |
16N78 Athlonix | 16 | 0.63 | 9270 | 90 | 5.4 | 13.6 | 1.93 | 6.9 | 0.98 | 27.7 | 3.92 | |
22DCT Athlonix - Graphite | 22 | 0.866 | 8538 | 87.3 | 9 | 75.73 | 10.72 | 12.75 | 1.81 | 70.27 | 9.95 | |
22DCT Athlonix - Precious metal | 22 | 0.866 | 8569 | 42.7 | 9.6 | 79.56 | 11.27 | 13.29 | 1.88 | 70.27 | 9.95 | |
22N78 Athlonix | 22 | 0.866 | 9075 | 28 | 13 | 66 | 9.35 | 15.7 | 2.22 | 72 | 10.2 |
RECOMMENDED DISC MAGNET STEPPER
Model | Motor Diameter (mm) | Motor Diameter (in) | Holding Torque (nominal current) (mNm) | Holding Torque (nominal current) (oz-in) | Detent Torque (oz-in) | Detent Torque (mNm) | Step Angle (degree) | Steps per Revolution | Shop |
---|---|---|---|---|---|---|---|---|---|
P010 064 | 10 | 0.394 | 1.8 | 0.25 | 0.1 | 0.9 | 15 | 24 | |
P010 104 | 10 | 0.394 | 1.5 | 0.21 | 0.1 | 0.9 | 9 | 40 | |
P532 | 52 | 2.047 | 205 | 29 | 5.7 | 40 | 3.6 | 100 |
RECOMMENDED GEARHEADS
Model | Motor Diameter (in) | Motor Diameter (mm) | Efficiency (%) | Static Torque, Max (Nm) | Static Torque, Max (oz-in) | Recommended Input Speed, Max (rpm) | Shop |
---|---|---|---|---|---|---|---|
R22HT (Ball Bearing) | 0.8646 | 22 | 82 | 4.2 | 595 | 12000 | |
R26HT (Ball Bearing) | 0.866 | 22 | 85 | 5 | 708 | 18000 |