|
|
| Highlights | Application |
- Linear Actuator that can be mounted on DC Brushed Motors.
- Max. Holding Force of 200 N (45 lbs.)
- Max Linear Force
- 50 N at 10 mm/s (9 lbs. at 2ft/min)
- 100 N at 2 mm/s (22 lbs. at 0.4 ft/min)
| |
|
|
|
Mechanical Diagram
|
|
| |
|
Electrical Specification
|
|
WINDING TYPE |
| PARAMETERS | AttributeSuffix | L10 |
|---|
| Diameter | mm | 32 | | Length | mm | 16.5 | | Gear Ratio Available | | 5 - 100 | | Nominal Torque | Nm | - | | Efficiency (ratio dependent) | % | - |
|
| |
|
This product can be used with
|
|
Gearheads |
Others |
|
|
|
| |
|
Customization On Call
|
|
|
| |
Literature
|
|
|
| |
|
Specification Documents
|
|
|