|
|
| Highlights | Application |
- Precise - Well suited for microstepping
- Fast - Disc Magnet enables fastest acceleration and highest top speed of any step motor while maintaining accurate positioning
- Unique - Low detent torque and highly customizable
- Adaptable - Higher steps per revolution than similar diameter steppers
|
- Textile
- Factory Automation
- Medical & Lab Automation
- Other Industries & Applications
|
|
|
|
Mechanical Diagram
|
|
| |
|
Electrical Specification
|
|
WINDING TYPE |
| PARAMETERS | AttributeSuffix | P310 158 005 09 parallel | P310 158 005 09 series | P310 158 170 09 parallel | P310 158 170 09 series |
|---|
| Diameter | mm | 32 | 32 | 32 | 32 | | Length | mm | 17.4 | 17.4 | 17.4 | 17.4 | | Holding Torque * | oz-in / mNm | 2.0 / 14 | 2.0 / 14 | 2.0 / 14 | 2.0 / 14 | | Step Angle ± 10%* | degrees | 6 | 6 | 6 | 6 | | Weight | lbs / g | .09 / 40 | .09 / 40 | .09 / 40 | .09 / 40 | | Voltage | Vdc | 6 | 6 | 10 | 20 | | Resistance per Phase ± 10% | ohms | 2.6 | 10.5 | 83 | 332 | | Inductance per Phase | mH | 1.6 | 6.4 | 46 | 184 | | Current per Phase* | amps | .72 | .36 | .12 | .06 |
|
| |
|
This product can be used with
|
|
Gearheads |
Others |
|
|
|
| |
|
Customization On Call
|
- Sintered or ball bearings
- Various windings
- Shaft Modifications - length, knurling, lead screw
- Longer leads, connectors
- Gearheads for increased torque
- Encoders for position verification
|
| |
Literature
|
|
|
| |
|
Specification Documents
|
|
|