|
|
| Highlights | Application |
- Precise - Well suited for microstepping
- Fast - Disc Magnet enables fastest acceleration and highest top speed of any step motor while maintaining accurate positioning
- Unique - Low detent torque and highly customizable
- Adaptable - Higher steps per revolution than similar diameter steppers
|
- Textile
- Yarn monitoring system
- Electronic wire winding
-
Factory Automation
- Medical & Lab Automation
- Other Industries & Applications
|
|
|
|
Mechanical Diagram
|
|
| |
|
Electrical Specification
|
|
WINDING TYPE |
| PARAMETERS | AttributeSuffix | P430 258 005 01 parallel | P430 258 005 01 series | P430 258 013 01 parallel | P430 258 013 01 series |
|---|
| Diameter | mm | 39 | 39 | 39 | 39 | | Length | mm | 26.4 | 26.4 | 26.4 | 26.4 | | Holding Torque * | oz-in / mNm | 8.5 / 60 | 8.5 / 60 | 8.5 / 60 | 8.5 / 60 | | Step Angle ± 10%* | degrees | 3.6 | 3.6 | 3.6 | 3.6 | | Weight | lbs / g | .22 / 100 | .22 / 100 | .22 / 100 | .22 / 100 | | Voltage | Vdc | 12 | 12 | 12 | 12 | | Resistance per Phase ± 10% | ohms | 2.5 | 10 | 6.5 | 26 | | Inductance per Phase | mH | 3.5 | 14 | 10 | 40 | | Current per Phase* | amps | 1.12 | .56 | .68 | .34 |
|
| |
|
This product can be used with
|
|
Gearheads |
Others |
|
|
|
| |
|
Customization On Call
|
- Sintered or ball bearings
- Various windings
- Shaft Modifications - length, knurling, lead screw
- Longer leads, connectors
- Gearheads for increased torque
- Encoders for position verification
|
| |
Literature
|
|
|
| |
|
Specification Documents
|
|
|