|
|
| Highlights | Application |
- Precise - Well suited for microstepping
- Fast - Disc Magnet enables fastest acceleration and highest top speed of any step motor while maintaining accurate positioning
- Unique - Low detent torque and highly customizable
- Adaptable - Higher steps per revolution than similar diameter steppers
|
- Textile
- Yarn monitoring system
- Electronic wire winding
- Factory Automation
- Medical & Lab Automation
- Other Industries & Applications
|
|
|
|
Mechanical Diagram
|
|
| |
|
Electrical Specification
|
|
WINDING TYPE |
| PARAMETERS | AttributeSuffix | P520 254 0.7 60 | P520 254 004 60 | P520 254 013 60 |
|---|
| Diameter | mm | 52 | 52 | 52 | | Length | mm | 23.1 | 23.1 | 23.1 | | Holding Torque * | oz-in / mNm | 17 / 120 | 17 / 120 | 17 / 120 | | Step Angle ± 10%* | degrees | 3.6 | 3.6 | 3.6 | | Weight | lbs / g | .40 / 180 | .40 / 180 | .40 / 180 | | Voltage | Vdc | 12 | 12 | 12 | | Resistance per Phase ± 10% | ohms | .70 | 4.4 | 13.5 | | Inductance per Phase | mH | 1.3 | 8 | 27 | | Current per Phase* | amps | 2.30 | .90 | .50 |
|
| |
|
This product can be used with
|
|
Gearheads |
Others |
|
|
|
| |
|
Customization On Call
|
- Sintered or ball bearings
- Various windings
- Shaft Modifications - length, knurling, lead screw
- Longer leads, connectors
- Gearheads for increased torque
|
| |
Literature
|
|
|
| |
|
Specification Documents
|
|
|