|
|
| Highlights | Application |
- Excellent open loop control - No encoders necessary
- Digitally controlled - Easy to use with a micro processor
- Cost effective - compact design, lower integration cost
- Maintenance free - motor is brushless
- Winding possibilities - Unipolar and Bipolar
|
- HVAC/R
- Office Automation
- Printers, Copiers, Data storage
- Medical Applications
- Pill dispensing
- Analysers
- Telecommunication
- Antennae positioning
- Switching lines
- Other Industries & Applications
|
|
|
|
Mechanical Diagram
|
|
| |
|
Electrical Specification
|
|
WINDING TYPE |
| PARAMETERS | AttributeSuffix | 35M020B1B | 35M020B1U | 35M020B2B | 35M020B2U |
|---|
| Diameter | mm | 35 | 35 | 35 | 35 | | Length | mm | 18.54 | 18.54 | 18.54 | 18.54 | | Holding Torque * | oz-in / mNm | 2.6 / 18.35 | 1.9 / 13.4 | 2.6 / 18.35 | 1.9 / 13.4 | | Step Angle * | degrees | 18 | 18 | 18 | 18 | | Weight | lbs / g | .175 / 79 | .175 / 79 | .175 / 79 | .175 / 79 | | Voltage | Vdc | 5 | 5 | 12 | 12 | | Resistance per Phase ± 10% | ohms | 12.5 | 12.5 | 72 | 72 | | Inductance per Phase | mH | 13.6 | 6.8 | 73 | 32 | | Current per Phase* | amps | .40 | .40 | .17 | .17 | | Gear Ratio Available | | 15:1 to 1350:1 | 15:1 to 1350:1 | 15:1 to 1350:1 | 15:1 to 1350:1 | | Synchronous Speed | rpm | - | - | - | - | | Frequency | Hz | - | - | - | - |
|
| |
|
This product can be used with
|
|
Gearheads |
Others |
|
|
|
| |
|
Customization On Call
|
- Coil Modifications - Resistance and Inductance
- Magnets - to yield higher torque or reduced detent levels
- Shafts - flats , knurled, diameter, length
- Pinions & Gears
- Special Mounting Flanges
- Wiring - connectors, lead length, shrink tubing
- Ball Bearings, Clutch Magnets, Dampers
- Added Value - sub assemblies and drive trains
|
| |
Literature
|
|
|
| |
|
Specification Documents
|
|
|