|
|
| Highlights | Application |
- Excellent open loop control - No encoders necessary
- Digitally controlled - Easy to use with a micro processor
- Cost effective - compact design, lower integration cost
- Maintenance free - motor is brushless
- Winding possibilities - Unipolar and Bipolar
|
- HVAC/R
- Office Automation
- Printers, Copiers, Data storage
- Medical Applications
- Pill dispensing
- Analysers
- Telecommunication
- Antennae positioning
- Switching lines
- Other Industries & Applications
|
|
|
|
Mechanical Diagram
|
|
| |
|
Electrical Specification
|
|
WINDING TYPE |
| PARAMETERS | AttributeSuffix | 42M048C1B | 42M048C1U | 42M048C2B | 42M048C2U |
|---|
| Diameter | mm | 42 | 42 | 42 | 42 | | Length | mm | 21.95 | 21.95 | 21.95 | 21.95 | | Holding Torque * | oz-in / mNm | 11.9 / 84 | 11.9 / 84 | 9.4 / 66.2 | 9.4 / 66.2 | | Step Angle * | degrees | 7.5 | 7.5 | 7.5 | 7.5 | | Weight | lbs / g | .319 / 145 | .319 / 145 | .319 / 145 | .319 / 145 | | Voltage | Vdc | 5 | 12 | 5 | 12 | | Resistance per Phase ± 10% | ohms | 9.1 | 52.4 | 9.1 | 52.4 | | Inductance per Phase | mH | 16.7 | 85.7 | 8.1 | 51.7 | | Current per Phase* | amps | .55 | .23 | .55 | .23 | | Gear Ratio Available | | 2.5:1 to 75:1 | 2.5:1 to 75:1 | 2.5:1 to 75:1 | 2.5:1 to 75:1 | | Synchronous Speed | rpm | 250 / 300 | 250 / 300 | 250 / 300 | 250 / 300 | | Frequency | Hz | 50 / 60 | 50 / 60 | 50 / 60 | 50 / 60 |
|
| |
|
This product can be used with
|
|
Gearheads |
Others |
|
|
|
| |
|
Customization On Call
|
- Coil Modifications - Resistance and Inductance
- Magnets - to yield higher torque or reduced detent levels
- Shafts - flats , knurled, diameter, length
- Pinions & Gears
- Special Mounting Flanges
- Wiring - connectors, lead length, shrink tubing
- Ball Bearings, Clutch Magnets, Dampers
- Added Value - sub assemblies and drive trains
|
| |
Literature
|
|
|
| |
|
Specification Documents
|
|
|