Portescap Logo
search

Portescap home
portescap Top Nav
blue tag
Skip Navigation Links
Markets & Applications
Brush DC
Brushless Slotless DC
Brushless Slotted DC
Stepper Can Stack
Stepper Disc Magnet
Stepper Linear Actuator
Stepper Hybrid
Gearheads & Encoders
Drives & Electronics
left blue
space
Whats New

Portescap Image
 Highlights  Application
  • High Energy Magnets - Deliver optimized torque density
  • Aluminum Housing - Superior heat dissipation
  • Medical
    • Analyzers
    • Peristaltic & syringe pumps
  • Printing/Copier Automation
  • Telecommunication
    • Antenna positioning
    • Radar Array
  • Textile
    • Yarn Monitoring
    • Electronic wire winding
  • Other Industries & Applications
    • Ticketing
    • Office Automation
Mechanical Diagram
 
Electrical Specification
WINDING TYPE
PARAMETERSAttributeSuffix17H218D05B17H218D05U17H218D10B17H218D10U17H218D15B17H218D15U
Frame Sizemm42.6742.6742.6742.6742.6742.67
Lengthmm48.6848.6848.6848.6848.6848.68
Holding Torque *oz-in / Nm65 / .4647 / .3365 / .4647 / .3365 / .4647 / .33
Step Angledegrees1.81.81.81.81.81.8
Weightlbs / kg.76 / .34.76 / .34.76 / .34.76 / .34.76 / .34.76 / .34
VoltageVdc8.988.984.494.4933
Resistance per Phase ± 10%ohms17.9617.964.494.4922
Inductance per PhasemH26.711.36.53.23.21.55
Current per Phase*amps.5.5111.51.5
Number of Lead wires464646
 
This product can be used with
Gearheads Others
No Gearheads Found
 
Customization On Call
  • Coil Modifications - resistance and inductance
  • Shaft Modification - flats, knurled, diameter, length, hollow shafts
  • Pinions & Gears
  • Special Mounting Flanges
  • Wiring - connectors, lead length, shrink tubing
  • High-Temperature Rating
  • Added Value - sub assemblies
  • Encoders
  •  
    Literature
     
    Specification Documents