Portescap Logo
search

Portescap home
portescap Top Nav
blue tag
Skip Navigation Links
Markets & Applications
Brush DC
Brushless Slotless DC
Brushless Slotted DC
Stepper Can Stack
Stepper Disc Magnet
Stepper Linear Actuator
Stepper Hybrid
Gearheads & Encoders
Drives & Electronics
left blue
space
Whats New

Portescap Image
 Highlights  Application
  • High Energy Magnets - Deliver optimized torque density
  • Aluminum Housing - Superior heat dissipation
  • O-Ring - Prevents bearing spinout and decreases noise
  • Captured Front Bearing - Elimiates shaft axial play and minimizes noise
  • Stator Enhanced Magnets - increase torque
  • Medical
    • Analyzers
    • Peristaltic & syringe pumps
  • Printing/Copier Automation
  • Telecommunication
    • Antenna positioning
    • Radar Array
  • Textile
    • Yarn Monitoring
    • Electronic wire winding
  • Other Industries & Applications
    • Ticketing
    • Office Automation
Mechanical Diagram
 
Electrical Specification
WINDING TYPE
PARAMETERSAttributeSuffix23H318D10B23H318D10U23H318D20B23H318D20U23H318D30B23H318D30U
Frame Sizemm57.1557.1557.1557.1557.1557.15
Lengthmm4.4794.4794.4794.4794.4794.479
Holding Torque *oz-in / Nm400 / 2.82300 / 2.12400 / 2.82300 / 2.12400 / 2.82300 / 2.12
Step Angledegrees1.81.81.81.81.81.8
Weightlbs / kg3.4 / 1.553.4 / 1.553.4 / 1.553.4 / 1.553.4 / 1.553.4 / 1.55
VoltageVdc10.7510.755.385.383.573.57
Resistance per Phase ± 10%ohms10.7510.752.692.691.191.19
Inductance per PhasemH43.5226.7913.356.444.993.34
Current per Phase*amps112233
Number of Lead wires464646
 
This product can be used with
Gearheads Others
No Gearheads Found
 
Customization On Call
  • Coil Modifications - resistance and inductance
  • Shaft Modification - flats, knurled, diameter, length, hollow shafts
  • Pinions & Gears
  • Special Mounting Flanges
  • Wiring - connectors, lead length, shrink tubing
  • High-Temperature Rating
  • Added Value - sub assemblies
  • Encoders
  •  
    Literature
     
    Specification Documents